Publish your products
Lead Free* Stainless Steel Reduced Pressure Detector Assemblies - LFC500, LFC500N, LFC500Z

Lead Free* Stainless Steel Reduced Pressure Detector Assemblies - LFC500, LFC500N, LFC500Z

Series LFC500, LFC500N, LFC500Z Reduced Pressure Detector Assemblies prevent the reverse flow of fire protection system substances from being pumped or siphoned into the potable water supply. The LFC500 incorporates a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses. It consists of a compact, stainless steel body with stainless steel internal parts, two check valves, a pressure-differential relief valve, shutoff valves, torsion spring checks and relief valve, and bronze, nickel-plated test cocks. Series LFC500, LFC500N, LFC500Z is 70% lighter than traditional designs and is ideal for health hazard cross-connections, such as on fire sprinkler systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).
Technical specification
  • Unique ref.lfc500
  • Product familyPlumbing & Flow Control Solutions
  • Product groupBackflow Prevention
  • TypeObject (single object)
  • Date of publishing2017-06-12
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_62
  • Uniclass 2015 DescriptionPlastics isolating valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit