Publish your products
Pressure Relief, Sustaining or Backpressure Pilot - SSPV20DP

Pressure Relief, Sustaining or Backpressure Pilot - SSPV20DP

SSPV20DP Series is a remote sensed, diaphragm actuated Pilot that is used for maintaining a constant differential. It is normally held closed by the force of the adjustable spring and low (downstream) pressure above the diaphragm. The high (upstream) pressure is pushing the pilot open. The pilot modulates toward an open position as the differential pressure increases, in turn relieving the main valve cover pressure and modulating the main valve open to maintain the differential set pressure. As the differential pressure decreases, the pilot modulates toward a closed position, building pressure in the main valve cover and closing the main valve. The SSPV20DP senses high control pressure through a tapped port below the diaphragm and the low pressure through a taped port in the spring cage. The large diaphragm-to-seat ratio allows it to open and close within close pressure tolerances, accurately positioning the Main Valve. Turning the adjustment screw clockwise raises the differential setpoint. Turning the adjustment screw counterclockwise lowers the differential setpoint. The SSPV20DP is equipped with one 1/2 in NPT inlet and outlet port, a 1/4 in NPT side sensing port located on the power chamber and a 1/4 in NPT sensing port located in the cover. The 1/4 in port in the power chamber is for sensing high (upstream) pressure and the 1/4 in port in the cover is for sensing low (downstream) pressure.

Specification
  • Features

    • Remote sensed Pilot used for maintaining a constant differential
    • Diaphragm actuated
    • Opens and closes within close pressure tolerances, and accurately positions the Main Valve
    • Top-mounted adjustment screw raises and lowers the differential setpoints
Technical specification
  • Unique ref.SSPV20DP
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-11-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.23
  • CSI MasterFormat 2014 TitleSwing Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit