Publish your products
Auri-D4 / Auri-D16 Docking Station
Auri-D4 / Auri-D16 Docking Station
Auri-D4 / Auri-D16 Docking Station

    Auri-D4 / Auri-D16 Docking Station

    Part code: AURI-D4; AURI-D16

    The Auri™ D4 and D16 docking stations are designed for flat surfaces and wall mounting, with four and sixteen receiver slots, respectively. But these docks are more than just chargers—they offer network capability and can store receiver configurations, enabling centralized management, programming, and configuration.

    Features:

    • Network capability
    • Receiver configuration storage
    • Centralised programming & configuration
    Specification
    • Network
      Port speed: 100 Mbit
      IP address: DHCP, static or link-local
      Protocols: mDNS, UDP (unicast), RTP (multicast), RTCP (multicast)
      Security: UDP communication AES256-GCM

      Controls and Indication:
      Buttons: Copy and Status buttons
      Recessed restart and factory reset buttons: Setup/Programming
      Via Auri™ Manager Software over network: LEDs
      Copy LED (red) and Status LED (amber), see handbook for states

      Power
      Power Supply Input: 100-240 VAC, 50-60 Hz
      Power Supply Output: 12 VDC, 4.0 A, 48 W
      Power Supply Connector: 5.5 mm (.22 in.) OD x 2.3 mm (.09 in.) ID, barrel type
      Power Cable: 1.8 m (72 in.) Input Power Cable, 1.1 m (43 in.) Output Cable

      Physical
      Dimensions: Auri-D4 – 50 x 192 x 150 mm (1.97 x 7.56 x 5.89 in.)
      Auri-D16 – 50 x 192 x 375 mm (1.97 x 7.56 x 14.77 in.)
      Unit Capacity: 4 or 16 Units
      Weight: Auri-D4 – 0.65 kg (1.43 lbs.)
      Auri-D16 – 1.73 kg (3.81 lbs.)
      Shipping Weight: Auri-D4 – 1.56 kg (3.44 lbs.), Auri-D16 – 2.79 kg (6.15 lbs.)
      Colour: Black with chrome buttons
      Mounting: Place on flat surface or use wall mounting slots

      Environmental
      Temperature – Storage: -40 °C (-40 °F) to 70 °C (+158 °F)
      Temperature – Operation: -10 °C (14 °F) to 40 °C (+104 °F)
      Relative Humidity: 0 to 95% relative humidity, non-condensing
      IP Rating: IP20

      Compliance
      Standards: CE, UKCA, RCM, REACH, WEEE

    Technical specification
    • Unique ref.auri-d4-auri-d16-docking-station
    • Product familyAuri
    • Product groupDocking Stations
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • ETIM CodeEG016740
    • ETIM NameCommunications equipment
    • Uniclass 2015 CodePr_70_75_36
    • Uniclass 2015 DescriptionHearing and assisted listening products
    • CSI MasterFormat 2014 Code27 51 26
    • CSI MasterFormat 2014 TitleAssistive Listening Systems
    • OmniClass Number23-37 15 29
    • OmniClass TitleAudio Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States