Publish your products
Auri-TX2N 2 Channel Transmitter
Auri-TX2N 2 Channel Transmitter

    Auri-TX2N 2 Channel Transmitter

    Part code: AURI-TX2N

    The Auri™ TX2N is a sleek, low-profile transmitter designed for professional installations, resembling a Wi-Fi access point. It features a discreet logo, multicolour status indicator, and side-mounted balanced analog mic/line inputs, supporting mono, stereo, or dual mono configurations. A single ethernet connection manages PoE, network/PC control, and Audio over IP, with an option for Dante® network audio. It also includes a balanced line output and USB-C for optional power. A versatile ceiling/wall mounting bracket is included for easy installation.

    The Auri™ 2 Channel Transmitter is a sleek, low-profile transmitter designed for professional installations, resembling a Wi-Fi access point. It features balanced analog mic/line inputs, a single ethernet connection for PoE, network control, and Audio over IP, with optional Dante® support. Additional features include a balanced line output, USB-C for power, and a versatile ceiling/wall mounting bracket for easy installation.

    Features:

    • 2 radios with flexible routing options
    • Expandable with repeater mode
    • Network management
    • 2 balanced mic/line inputs with phantom power
    • Optional integrated Dante
    • Powered by USB-C or PoE
    Specification
    • Inputs
      Audio Output: 2x audio inputs individually selectable between mic, line or optional Dante modes

      Mic/Line Inputs
      Connection 2x 3-way 3.5mm pitch Euroblock
      Input impedance 15kΩ
      THD+N: 0.03% at 0dBu (line mode), 0.02% at –25dBu (mic mode)
      Common mode rejection: 56dB

      Microphone Mode:
      Max level before clipping: -25 dBu
      Sensitivity: -65 dBu
      Switchable phantom power: +24 V

      Line Mode
      Max level before clipping: +16 dBu
      Sensitivity: -25 dBu

      Dante (optional)
      Connection: Dedicated RJ45 socket
      Port speed: 100 Mbit
      Channels: 2
      Sample rates: 48 kHz

      Outputs: Line Output
      Connection: 1x 3-way 2.5mm pitch Euroblock
      Nominal output level: +1dBu
      Output impedance: 150Ω

      Radio:
      Bluetooth version: 5.3
      Operating Frequency: 2400 to 2482 MHz
      Operating mode: Auracast™ Compliant, Broadcast Only
      Supported codec: LC3
      Maximum output power: North America: +20dBm, Rest of World: +10dBm
      Output power control: Attenuation from regional max to -10dBm
      Encryption: AES128-CCM encryption, with 4-16 character password
      Supported formats: Mono or Stereo

      Network Audio
      Input routing: Additional input source for each audio stream, must be selected from another TX2N on same network
      Connection: Shared RJ45 with control and PoE
      Channels: 2x stereo inputs, 2x stereo outputs
      Format: Multicast RTP
      Bit depth: 16 bit
      Sample rate: 16kHz, 24kHz or 48kHz, matched to broadcast
      Bandwidth: 0.5Mbit/s (16kHz) to 1.5Mbit/s (48kHz) per stereo stream
      Latency: 5 ms nominal

      Audio Processing
      Input routing: Disabled, Input 1 Only, Input 2 Only, Input 1 & 2 Stereo Pair, Input 1 & 2 Mono Sum
      AGC: Switchable, 20dB gain control range
      Low cut: Switchable, 24 dB/oct, frequency based on sample rate, 16 kHz sample rate: 75 Hz, 24 kHz sample rate: 110 Hz, 48 kHz sample rate: 220 Hz

      Sample rates: 16 kHz, 24 kHz (Auracast Standard – required), 48 kHz (Auracast High)

      Frequency response +/- 3 dB (internal, line in to line out): 16 kHz sample rate: 50 Hz – 7.5 kHz, 24 kHz sample rate: 50 Hz – 11.0 kHz, 48 kHz sample rate: 50 Hz – 22.5 kHz
      Latency (internal, line in to line out) :13ms
      Latency (complete system, end to end): Auri RX1 – 29 ms to 45 ms (dependant on sample rate and mono/stereo) Other receivers will vary

      Network:
      Port speed: 100 Mbit
      IP address: DHCP, static or link-local
      Protocols: mDNS, UDP (unicast), RTP (multicast), RTCP (multicast)
      Security: UDP communication AES256-GCM

      Controls and Indication
      Buttons: Recessed restart and factory reset buttons
      Setup/Programming: Via Auri Manager Software
      Status LED: RGB multi-function LED, see handbook for states

      Power:PoE: IEEE 802.3af
      USB-C: 5V PD Compliant
      Power consumption (nominal): USB-C: 5V, 370mA (1.85W), PoE: 48V, 53mA (2.54W)

      Physical
      Dimensions: 183 x 173 x 48 mm (7.20 x 6.81 x 1.89 in.)
      Weight: TX2N – 0.45 kg (0.99 lbs.), TX2N-D – 0.47 kg (1.04 lbs.)
      Shipping Weight: TX2N – 0.89 kg (1.96 lbs.), TX2N-D – 0.91 kg (2.01 lbs.)
      Enclosure Material: PC-ABS
      Colour: White
      Mounting: Removable wall/ceiling bracket,Multiple holes to support mounting on standard UK, EU and US electrical back boxes and VESA 75

      Environmental
      Temperature – Storage: -40 °C (-40 °F) to 70 °C (+158 °F)
      Temperature – Operation: -10 °C (14 °F) to 40 °C (+104 °F)
      Relative Humidity: 0 to 95% relative humidity, non-condensing
      IP Rating: IP30 (with mounting bracket attached)

      Compliance:
      Standards - FCC, ISED, CE, UKCA, RCM, MIC, RoHS, REACH, WEEE

    Technical specification
    • Unique ref.auri-tx2n-transmitter
    • Product familyAuri
    • Product groupAuri TX2N Transmitter
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • ETIM CodeEG016740
    • ETIM NameCommunications equipment
    • Uniclass 2015 CodePr_70_75_36
    • Uniclass 2015 DescriptionHearing and assisted listening products
    • CSI MasterFormat 2014 Code27 51 26
    • CSI MasterFormat 2014 TitleAssistive Listening Systems
    • OmniClass Number23-37 15 29
    • OmniClass TitleAudio Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States