Publish your products
Hampton Series - Direct Set Picture Windows
Hampton Series - Direct Set Picture Windows
Hampton Series - Direct Set Picture Windows
Hampton Series - Direct Set Picture Windows
Hampton Series - Direct Set Picture Windows
Hampton Series - Direct Set Picture Windows
Hampton Series - Direct Set Picture Windows

    Hampton Series - Direct Set Picture Windows

    With the Hampton Series, AMSCO Windows has engineered style and design into a functional vinyl window. With deep beveled edges, sturdy frames and a variety of styles, it’s the architectural, aesthetically pleasing details you crave, all in low-maintenance vinyl. Available in four co-extruded colors: White, Taupe, Bronze/White and Black/White. Paint options available to match your style.

    The Hampton Series is available in a variety of frame styles:

    • Nail Fin: 3 1/2 inch frame with an integral 1-3/8 inch nail fin setback.
    • Retrofit-Flush Fin: Integral 1-1/2 inch dual wall retrofit flush fin is located on the exterior of the frame.
    • Continuous Frame Option: The continuous frame, or T-Bar, option allows you to join more than one window in a single frame thereby increasing structural integrity.

    Hampton Series Direct Set Picture Window:

    • Allows for the maximum glass viewing area available.
    • These units are available in a retrofit flush fin application.
    • Equal site line options available.
    Technical specification
    • Unique ref.hampton-direct-set-picture
    • Product familyWindows
    • Product groupHampton Series
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    Related
    • Material mainVinyl
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States