Publish your products
Serenity Series - Casement Window
Serenity Series - Casement Window
Serenity Series - Casement Window
Serenity Series - Casement Window

    Serenity Series - Casement Window

    Serenity Series line of sound control windows. Energy efficiency, security and sound control features are inherent in the Serenity Series design. With a wide frame and triple-glazing design, Serenity Series has been awarded the ENERGY STAR. Serenity Series windows are available in white, almond, and taupe.

    Features and Benefits:

    • STC ratings from 40 to 47
    • Styles include casement, awning, slider, single hung, and picture window
    • Wide, 5-5/8 inch frame width contains multiple chambers for increased thermal efficiency and structural integrity
    • ENERFY STAR qualified
    • Positive action locks ensure the window is locked when the sash is fully engaged
    • Interlocking meeting rail with aluminum reinforcement includes deep pile, fin seal weather stripping for increased protection against air and water infiltration
    • High quality, tandem nylon rollers are engineered for smooth operation on the horizontal slider window
    • Equal lite on the single hung and horizontal slider creates appealing sight lines

    Technical specification
    • Unique ref.serenity-casement
    • Product familyWindows
    • Product groupSerenity Series
    • TypeObject (single object)
    • Date of publishing2020-02-07
    • Edition number1
    Related
    • Material mainVinyl
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit