We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ACR-5100 - Acendo Core Meeting Space Collaboration System

Unique ref.: ACR-5100-Acendo-Core-Meeting-Space-Collaboration-System
Brand: AMX
Product family: Electronics
Product group: Audio Equipment
Date of publishing: 2019-06-21
Edition number: 1
Type: Object (single object)
Download (10)

Delivering a flawless start to any meeting, Acendo Core enables vast web conferencing platform support including one-click Skype for Business and Zoom meeting launch, wireless document sharing, web browsing, and access to content from network drives, and a variety of scheduling functions including booking the room, extending the meeting, and browsing / scheduling nearby rooms. Make selections directly from an intuitive interface on the meeting space touch enabled display or with a keyboard and mouse.

The start screen has everything a user needs when they walk into the space. Join Skype for Business or Zoom meetings without having to find a link or meeting invite, share content wirelessly from a mobile device or PC using AirPlay, Miracast, or Google Cast, view documents from the web, cloud storage, network drive, or a USB thumb drive. Built-in document viewers allow for side-by-side view of two documents, and 4K support for dual monitors provides an optimal collaboration experience.

Acendo Core also allows users to quickly and easily perform a variety of space scheduling actions with direct integration into Exchange and Office 365, the start screen shows the day’s schedule for the room. Is the room available? Book it right from the start screen. Is it busy? Browse and book a nearby available room. Acendo Core even delivers a warning when the meeting is about to end so users can extend their booking time, find another room, or wrap up the meeting so the next group can start on time.

COMMON APPLICATION
As the number of small meeting spaces grows it becomes more and more critical to outfit spaces with technology that is multi-purpose, is easy to install, works the way the user would expect, and offers a very low total cost of ownership through minimal to no maintenance. Acendo Core fits this growing trend perfectly and can be used in open huddle spaces with only an LCD as well as larger conference rooms with a variety of complementary technology.


Keywords: Harman

Features

  • Wide Support for Web Conferencing Platforms, including One-click Skype for Business and Zoom Meetings – Users can quickly and easily join a scheduled Skype for Business or Zoom meetings without having to find a link or meeting invite, enhancing productivity by reducing wait time.
  • Wireless Sharing - Acendo Core supports AirPlay, Miracast, and Google Cast so users can easily share content from mobile devices or PC.
  • Built-in Document Viewers – Users can present content without bringing any devices to the room. Users simply walk into the room, start a session, navigate to their document (USB drive, network drive, or the web), and start their presentation.
  • 4K, Dual Monitor and Touch Screen Support – Ensure meeting spaces are as engaging as they are simple to use.
  • Network Drive Support – Many enterprises choose to have all their documents stored on network drives. If a user authenticates into a meeting, they will have access to content stored on those drives. As Core is always on, there is no waiting for boot up time allowing users to access their network content quickly enhancing workforce productivity.
  • Active Directory Authentication – By natively integrating with Active Directory, users can authenticate into Acendo Core and access network drives. Furthermore, administrators have the option to require authentication in order to use Core for secure document and network access.
  • Simple and Intuitive On-screen Scheduling – At a glance users can see the status of the meeting room. From the start screen, users can book the room if it is available, start their meeting, or book a nearby room quickly, therefore minimizing wait time and improving productivity.
  • End-of-Meeting Notifications – Meetings start on time because the previous meeting ended on time. Meetings have an opportunity to wrap up cleanly and capture actions effectively because users are provided with a notification prior to the end of the scheduled meeting time.


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Communication
IFC classification: Object
UNSPSC name: Audio presentation and composing equipment and hardware and controllers
UNSPSC code: 451117
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 17 13 19
OmniClass Title: Speakers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Communication

Name Value
Depth 201 mm
Height 30 mm
Weight 1.2 kg
Width 180 mm

All BIM objects are real products from real manufacturers confirmed and approved