Publish your products
ACV-5100 - Acendo Vibe Conferencing Sound Bar with Camera
AMX

ACV-5100 - Acendo Vibe Conferencing Sound Bar with Camera

The Acendo Vibe 5100 is an expertly designed web conferencing sound bar with integrated camera. Featuring Sound by JBL, integrated connectivity that a professional environment requires, and a look that holds up to modern workspace architecture, Acendo Vibe supports the high standards of today's workforce.

With Acendo Vibe's wide angle camera, integrated JBL speakers, far-field microphones, and DSP algorithms users can be sure everyone in the room is seen and heard clearly. Additionally, because the camera and microphones are integrated into the same device the potential for echoing during the call is eliminated.

HDMI, USB and Bluetooth connectivity support BYOD environments as well as integration with Acendo Core for an even more intuitive room collaboration solution. CEC screen control turns the display on and off in response to triggers. Dedicated audio inputs and outputs that can also be used to integrate Acendo Vibe with other room technology, such as hearing-enhanced systems.

COMMON APPLICATIONS
With the trend toward open working environments, small meeting spaces are becoming more and more important. It is critical that these spaces be well suited for quick, extremely intuitive collaboration, so as not to interrupt the daily work flow. Bringing your own Device into meeting spaces that lack technology means a group huddling around a laptop and trying to hear, and speak, using the laptop audio and video (which is really meant for an individual rather than a group).

With a very reasonable entry price, and low total cost of ownership, Acendo Vibe is ideal for any collaboration space, and can even be incorporated into small spaces that didn't have technology planned.


Keywords: Harman

Specification
  • Features

    • Sound by JBL – Hear everything said in the meeting with speakers, microphones, and DSP algorithms from JBL.
    • Wide-angle camera (110° FoV) – The wide-angle camera means that everyone in the room can be seen, including those people sitting close to the display. This makes Acendo Vibe perfect for small rooms where the table is near the display.
    • Elegant Design – Modern office environments are designed to attract and retain the most talented employees through the use of elegant interior design and the use of tactile materials, such as fabrics. Acendo Vibe is built using high-quality materials and is available in two colors designed to complement interior design.
    • CEC Display Control – Acendo Vibe will turn the display on and off in response to triggers, making it even easier for users to get started with their meeting. For example, by plugging a laptop into Acendo Vibe, the display will turn on and show the laptop content. Because this is all done with CEC, there are no additional cables or programming required therefore simplifying installation.
    • USB and Bluetooth Connectivity – Use Acendo Vibe in BYOD applications with a user's laptop or mobile phone, or use it with Acendo Core to create a complete, highly optimized meeting solution
    • Integrated Mounting Bracket – The integrated wall mount facilitates installation by a single person. This mount allows customers to connect and route all the cabling with Acendo Vibe on the wall and then simply rotate Acendo Vibe into position.
Technical specification
  • Unique ref.ACV-5100-Acendo-Vibe-Conferencing-Sound-Bar-with-Camera
  • Product familyElectronics
  • Product groupAudio Equipment
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationObject
  • UNSPSC nameAudio presentation and composing equipment and hardware and controllers
  • UNSPSC code451117
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 17 13 19
  • OmniClass TitleSpeakers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit