Publish your products
Epica DGX 32 Pre-Engineered Matrix Switchers Digital Video with DVI, Routes and Distribute High-Resolution Computer DVI Signals to Multiple Displays
AMX

Epica DGX 32 Pre-Engineered Matrix Switchers Digital Video with DVI, Routes and Distribute High-Resolution Computer DVI Signals to Multiple Displays

OVERVIEW
The Epica DGX 32 DVI Matrix Switchers are designed to route and distribute high-resolution computer DVI signals to multiple displays while maintaining a true digital signal. The Epica DGX 32 includes several new key features that simplify the complexity of DVI integration, such as cable equalization, signal re-clocking and the easy to use EDID (Extended Display Identification Data) Programmer that is pre-loaded with the most common EDID settings and also allows custom EDID settings to be loaded on each input. Supporting 4.95 Gbps, the DGX ensures perfect pixel for pixel reproduction for all video resolutions up to 1920x1200. Designed with flexibility, the compact 6 RU enclosure is expandable from 16x16 to 32x32 by increments of 4. It features several integrator friendly tools designed to simplify setup and reduce installation issues including hot-swappable I/O boards, real-time system monitoring, and fully redundant, hot-swappable power supplies with redundant power feeds.

COMMON APPLICATIONS
The Epica DGX 32 DVI Matrix Switchers are ideal for any installation that requires high-resolution digital computer video be displayed on multiple screens such as auditoriums, command and control centers, digital signage applications and more.

FEATURES

  • True uncompressed DVI digital matrix switching ensures the purity of the digital image is never compromised
  • Supports DVI resolutions up to 1920 x 1200 @ 60Hz
  • Provides additional power on every DVI output commonly used to power external DVI extenders
  • Pre-loaded with the most common EDID settings on each of the matrix switcher's input connectors to emulate the display's response when queried, which ensures transmission of the video from the source device
  • Custom EDID settings can be loaded on each input with the use of the included EDID Programmer
  • Standard RS-232 control port
  • Standard USB (mini-B) port can be used as a virtual Com port for serial communication with a PC
  • Supports AutoPatch's simple BCS serial control protocol
  • Standard Integrated TCP/IP APWeb control
  • Includes intuitive front mounted control panel featuring LED backlit LCD and blue light buttons, allowing quick and easy access to execute many commands including status, change, disconnect, local presets, global presets, front panel lock and unlock, and more
  • Ships with free AutoPatch matrix switcher configuration software
  • Ships with free APControl to provide easy single-user PC control of the matrix switcher
  • Supports Native NetLinx over the TCP/IP port
  • Rack mounting ears included
  • Free upgrade to a lifetime warranty available
  • Fully redundant power supplies with independent power paths for maximum reliability
  • Local presets allow quick recall of a pre-programmed set of switches with a single command; multiple presets can exist within a system at the same time
  • Global presets allow quick recall of a comprehensive snapshot of all switches

Keywords: Harman

Technical specification
  • Unique ref.amx-00095
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2012-05-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution
  • UNSPSC nameSwitchgear systems
  • UNSPSC code39121105
  • Uniclass 2015 CodePr_60_70_36
  • Uniclass 2015 DescriptionHigh voltage switchgear and transformers
  • CSI MasterFormat 2014 Code33 75 00
  • CSI MasterFormat 2014 TitleHigh-Voltage Switchgear and Protection Devices
  • OmniClass Number23-35 31 31
  • OmniClass TitleSwitchgear

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit