Publish your products
MXD-2000XL-PAN 20.3" Modero® X Series Panoramic Wall Touch Panel, Designed Specifically for For Dedicated Room Control
AMX

MXD-2000XL-PAN 20.3" Modero® X Series Panoramic Wall Touch Panel, Designed Specifically for For Dedicated Room Control

OVERVIEW
See more and do more with the most elegant interface designed specifically for for dedicated room control. The Modero X Series Touch Panels provide several industry firsts including a beautiful, panoramic capacitive multi-touch screen that provides users access to multiple applications with minimal navigation. It is hardware-ready for support of Near Field Communication™ (NFC) Technology to allow personalization of the user experience and productivity enhancing capabilities through integration with NFC capable personal devices. The panoramic design allows multiple functions simultaneously including digital signage. Modero X Series is the control surface that simply delivers more.

COMMON APPLICATIONS
The MXD-2000XL-PAN is ideal for boardrooms, conference rooms or auditoriums where a panoramic control surface is needed to provide access to multiple functions simultaneously while remaining elegantly unobtrusive. In residences, it is perfect for kitchens, home theaters or home offices where the panoramic control surface can be used to manage systems throughout the house.

FEATURES

  • Panoramic Control Surface – Combined with the new PanTastic UI, the panoramic touch panels take the user experience to a whole new level with an impressive control surface to perform activities much in the same way you use a computer – multi-tasking with dedicated spaces
  • Future Technology Visions – HD video chat and conferencing using integrated camera and hardware-ready to support Near Field Communication Technology which promises short-range wireless technologies that deliver peer-to-peer communication by 'sharing, pairing and transaction' between RF devices like exchanging data/identities
  • Enhanced Usability – External phone connections via Bluetooth or USB and HD video streaming
  • Graphic Leaps & Bounds – The Modero X Series includes some striking new intuitive UI functionality including: gesturing, swiping, dynamic reordering and enhanced animation capabilities
  • Perfect From Any Angle – Includes In-Plane Switching (IPS), the latest technology in popular tablet/mobile devices that delivers the widest viewing angles and the most accurate color reproduction on the market

Keywords: Harman

Technical specification
  • Unique ref.amx-00116b
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2012-05-01
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit