Publish your products
DX-TX DXLink™ Multi-Format Transmitter Module
AMX

DX-TX DXLink™ Multi-Format Transmitter Module

OVERVIEW
The DXLink Multi-Format Transmitter sends analog and digital audio and video signals including HDMI with HDCP, control, and Ethernet up to 100 meters over one standard twisted pair cable. Use the DXLink Transmitter with the Enova DGX DXLink Twisted Pair Input Boards or compatible Enova DVX All-In-One Presentation Switchers. The DXLink Transmitter can also be used as a point-to-point solution with a DXLink HDMI Receiver. The DXLink Transmitter can be powered from any DXLink power source such as the Enova DGX DXLink Twisted Pair Input Board, Enova DVX-3155HD, DVX-3156HD, PS-POE-AT-TC or PDXL-2. It also includes a local power supply. The transmitter features both a multi-format analog port to support legacy devices and an HDMI port to support newer digital devices.

COMMON APPLICATIONS
The DXLink Multi-Format Transmitter sends analog or digital video, audio and control to a remote display across the room, on the other side of the house or to a classroom down the hall. The transmitter's built-in control ports can be used to control a source and the ICSLan port provides an IP access point.

FEATURES

  • Only One Cable - Send audio and video while passing control, Ethernet, USB signals and power
  • Native NetLinx® Control Everywhere - Control connected source and display devices using the built-in IR and RS-232 ports
  • Send HDMI signals up to 100 meters - Extend the reach of the HDMI signals far beyond the capabilities of typical HDMI cabling
  • Multi-Format Analog Port and HDMI Port - Supports legacy analog signals - RGBHV, Component, S-Video, and Composite, and digital HDMI/HDCP, DisplayPort and DVI signals
  • Standard Twisted Pair Cable - Save time and effort in installation by leveraging cost effective twisted pair cable, see the Cabling for Success with DXLink white paper for more details

Keywords: Harman

Technical specification
  • Unique ref.amx-00135
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution
  • ETIM CodeEC001634
  • ETIM NameAudio/video transmitting system
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_70_75_04
  • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit