Publish your products
NMX-DEC-N2251 JPEG 2000 4K UHD Video over IP Decoder with KVM
AMX

NMX-DEC-N2251 JPEG 2000 4K UHD Video over IP Decoder with KVM

OVERVIEW
The NMX-ENC-N2151 4K Encoder and NMX-DEC-N2251 4K Decoder provide users with the industry's most versatile solution for distributing AV over a converged network at resolutions up to 4096×2160. JPEG2000 compression allows Ultra HD media to be switched and distributed over standard Gigabit Ethernet networks. Ultra HD signals from the NMX-ENC-N2151 encoder are provided simultaneously as: 1) a JPEG 2000-compressed 200-600 Mbps stream through the RJ-45 connector or SFP+ port and 2) an uncompressed stream through the small-form-pluggable (SFP+) connector (via a fiber SFP+ module). Any source can be sent to any number of displays by routing through layer-3 switches. System scalability is limited only by uplink and stacking connector bandwidths but can accommodate up to 100 Ultra HD video sources at once.

Standard features like output scaling (decoder), bi-directional serial, IR, embedded 7.1 audio, and KVM-over-IP extension are included. The NMX-ENC-N2151-C and NMX-DEC-N2251-C form-factors are compatible with the NMX-ACC-N9206 card cage for high-density applications.

COMMON APPLICATIONS
The NMX-ENC-N2151 and NMX-DEC-N2251 together create the perfect solution for video matrix applications where resolutions up to 4K are required. Common applications include classrooms, conference rooms, performing arts centers, and sports bars.

FEATURES

  • Output Scaling - Video scaling at the output (decoder) allows seamless switching from any source, at any resolution, to any display or projector, while preserving video fidelity
  • Infrared (IR) - Infrared emitter connection allows control of low-cost, IR-only display devices
  • Onboard Control - All N-Series encoders and decoders have on-board, built-in control capability via events that can trigger any number of TCP/UDP commands to other IP controllable devices
  • Unlimited Scalability – Grow the video matrix by adding encoders or decoders as needed (within the bandwidth limits of the uplink and stacking connectors
  • Unlimited Scalability
  • Stand Alone or Card - Available as a stand-alone device, or card for use with NMX-ACC-N9206

Keywords: Harman

Technical specification
  • Unique ref.amx-00139
  • Product familyElectronics
  • Product groupBroadcast Transmission and Reception Equipment
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution

Region availability

North America
United States