Unique ref.: | amx-00145 |
---|---|
Brand: | AMX |
Product family: | Electronics |
Product group: | Network Switchers |
Date of publishing: | 2016-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The Solecis SDX is a family of small digital AV switchers. The 5x1 Multi-Format Solecis provides five user connection points and includes simplified local control which routes the selected signal to both a DXLink and HDMI output. This provides a low cost solution that combines a DXLink Transmitter and digital switcher into a single small form factor device that is commonly used at a table.
COMMON APPLICATION
Solecis Digital Switchers are ideal for use in huddle spaces or small classrooms to provide simple switching for multiple sources. In larger rooms with multiple work spaces, a Solecis at each table or desk allows users to share content with the work group or the entire room. In even larger integrated environments Solecis digital switchers can provide easy to use source point switching and distance transmission over DXLink to an Enova DVX or DGX for hub-style building or campus-wide distribution.
FEATURES
Keywords: Harman
Product url: | http://www.amx.com/products/SDX-510M-DX.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/amx/product/amx-00145
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Networking |
---|---|
IFC classification: | Electric Distribution |
BIMobject®