Publish your products
MXA-FMK-19 Flush Mount Kit for 19.4" Modero X® Series Wall Mount Touch Panels
AMX

MXA-FMK-19 Flush Mount Kit for 19.4" Modero X® Series Wall Mount Touch Panels

OVERVIEW

The MXA-FMK-20 Flush Mount Kit allows the Modero X 20.3” Wall Mount Touch Panels to be installed totally flush with the wall or in the normal wall mount position if access ot the side button and enhanced speaker exposure is needed. MXA-FMK-20 is compatible with all Modero X 20.3” Wall Mount Touch Panels including MXD-2001-PAN-P (FG5968-36), MXD-2001-PAN-L (FG5968-37), MXD-2000XL-PAN-P (FG5968-05), MXD-2000XL-PAN-L (FG5968-11), MXD-2000XL-PAN-P-NC (FG5968-33) and MXD-2000XL-PAN-L-NC (FG5968-34). The MXA-FMK-20 is a standalone mounting solution that is not used together with other mounts, such as the Rough-in box.

Keywords: Harman

Technical specification
  • Unique ref.amx-00163
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • IFC classificationElectric Distribution

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit