Publish your products
MET-13X Metreau® 13-Button Ethernet Expansion Keypad
AMX

MET-13X Metreau® 13-Button Ethernet Expansion Keypad

OVERVIEW
The MET-13X Metreau 13-Button Expansion Keypad connects to any adjacent Metreau Ethernet Keypad (MET-6NE, MET-7E or MET-13E) via ribbon cable to add additional control points in the same location.

COMMON APPLICATION
Ideal for classrooms, conference rooms, residences or hotels that require multiple adjacent control points.

FEATURES

  • Simple Connection - Connect up to three keypads with one IP address to optimize the room’s network design
  • Power Over Ethernet (PoE) Compatible - The Expansion Keypad receives power from the Metreau Ethernet Keypad it is connected to (options include MET-6NE, MET-7E and MET-13E) via the ribbon cable

NOTE: Keypad wallplates not included. See ALD-CW-1, ALD-CW-2, ALD-CW-3. Harman

Technical specification
  • Unique ref.amx-00167
  • Product familyElectrical
  • Product groupGeneral Purpose Controls
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectric Distribution

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit