Publish your products
DX-RX-4K60 DXLink 4K60 HDMI Receiver Module
DX-RX-4K60 DXLink 4K60 HDMI Receiver Module
DX-RX-4K60 DXLink 4K60 HDMI Receiver Module
DX-RX-4K60 DXLink 4K60 HDMI Receiver Module
    AMX

    DX-RX-4K60 DXLink 4K60 HDMI Receiver Module

    The AMX DXLink 4K60 HDMI Receiver Module is a 4K60 4:4:4 capable distance transport solution that features built-in SmartScale® Technology to deliver HDMI 2.0 with HDCP 2.2 that is perfectly scaled for each connected display automatically, eliminating the integration challenges that can occur when sources and displays have different optimal resolutions. It accepts audio, video, control, Ethernet, and USB 2.0 over one shielded Cat6, Cat6A or Cat7 standard twisted pair cable. DXLink 4K60 HDMI Receiver Modules are perfect for receiving HDMI and control signals over long distances from a remote DXLink 4K60 Transmitter Module or other compatible AMX Transmitters such as the DGX DXLink 4K60 Twisted Pair Output Board. The receiver's built-in control ports can be used to control a destination device and the ICSLan port provides an IP network access port when used in conjunction with the Enova DGX 100 Series.

    Common Applications

    The DXLink 4K60 HDMI Receiver Module is ideal for extending 4K60 4:4:4 video in any situation where the highest video quality is required or when a simple installation is desired:

      • Colleges and universities that transmit audio and video within or between classrooms for collaborative or distributed learning.
      • Corporations that distribute audio and video within meeting spaces.
      • Healthcare facilities distributing high-resolution video within training rooms, simulation rooms, or labs.

    Features

    • HDMI 2.0 4K60 4:4:4 Over Distance - Ideal for users running critical viewing applications such as operations centers requiring transport which use the full fidelity of their displays
    • High Dynamic Range (HDR) and Deep Color Support – Support for HDR10 and 36 bit Deep Color.
    • HDCP 2.2 - Supports the latest video standards to realize the full capabilities of HDMI interfaces.

    • USB 2.0 - High-speed USB 2.0 data from devices like web cameras and storage devices are transmitted without the need for separate cables.

    • As Always, Just One Cable – Just like all current AMX DXLink audio and video transport solutions, high level resolution and fidelity transport is achieved over a single twisted pair cable in comparison to other products that may require dual cable runs, typically adding significant cost.
    • Twisted Pair Cable – Save time and effort in installation by leveraging cost effective twisted pair cable.
    • HDBaseT Compatible  – Compliant with the HDBaseT standard, making them compatible with third party HDBaseT sources.

    Keywords: Harman

    Specification
    • Dimensions (HWD): 1" x 8 2/3" x 6 1/3" (2.54 cm x 22.0 cm x 16.0 cm)

      Twisted Pair Cable Type & Length: Shielded Cat6, Shielded Cat6A, Cat7. Distances up to 328 ft (100 m) supported on Shielded Cat6A and Cat7

      Back Connectors: Local Power: 2.1mm DC Power Jack;, DXLink Port: RJ-45;, USB Host Port: USB Type B;, USB Device Port: USB Type A;, ICSLAN/Ethernet Port: RJ-45;, IR-RX Port: 3.5mm Mini Mono Jack;, IR-TX Port: 2-pin Phoenix;, Serial Port: 3-pin Phoenix;, HDMI Out: HDMI Type A Female;, Analog Stereo Output: 3.5mm Mini-Stereo Jack

      USB2.0: USB2.0 supported point-to-point to DXLink 4K60 compatible switcher or DXLink 4K60 HDMI Transmitter

      HDMI: Compatible Formats: HDMI2.0, HDCP2.2, DVI

      Resolution Support: Up to 4096 x 2160p @ 60 Hz, 4:4:4

      HDMI Audio: Audio Resolution: 16 bit to 24 bit;, Audio Sample Rate: 32 kHz, 44.1 kHz, 48 kHz, 96 kHz, 192 kHz

      HDCP: HDCP2.2

      FG Numbers: FG1010-512-01, FG1010-512-02 (TAA)

    Technical specification
    • Unique ref.dx-rx-4k60-receiver-module
    • Product familyElectronics
    • Product groupDigital Media Switchers
    • TypeObject (single object)
    • Date of publishing2021-05-19
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit