Publish your products
100 Series Awning Windows

100 Series Awning Windows

100 Series awning windows are not only low-maintenance and energy-efficient, they’re also available in dark colors both inside and out. Made with revolutionary Fibrex® composite material, this budget-friendly window is the smart alternative to vinyl.

100 Series windows and patio doors are manufactured using a composite called Fibrex material, consisting of 40 percent wood fiber and 60 percent thermoplastic polymer by weight. This material combines the strength and stability of wood with the low-maintenance features of vinyl. The wood fiber is reclaimed from the manufacture of Andersen wood windows. Featuring long-lasting reliability, deep, rich colors and reduced environmental impact, these windows never need painting and the finish will not fade, blister, chalk or peel. See the limited warranty for details. Product is available in custom sizes and with glass options to help meet U.S. ENERGY STAR performance criteria.


Specification
  • Material

    Made with revolutionary Fibrex® composite material, which is twice as strong as vinyl.

    Colors

    5 exterior and 4 interior deep, rich colors that won’t fade, flake, blister or peel1 and are virtually maintenance-free.

    Sizes

    Sizes can be up to 4-feet wide and 3-feet high with custom sizes available in 1/8" increments so you can fill almost any space with fresh air and natural light. Check out The Essentials under the Tech Specs tab for sizing document links.

    Accessories

    2 hardware styles with 6 finish options and standard and custom grille patterns let you personalize the final look to match the character of your home. Andersen offers a variety of options and accessories.

Technical specification
  • Unique ref.andersen-windows-1002
  • Product familyAwning Windows
  • Product group100 Series
  • TypeObject (single object)
  • Date of publishing2014-05-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Awning Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit