Publish your products
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
Square coffee table in tempered glass and Walnut wood
    Archived

    Square coffee table in tempered glass and Walnut wood

    Square walnut coffee table model 2017 Angel Cerdá S.L. Coffee table with an original square design in 0.5mm thick natural walnut veneered MDF and 10mm tempered glass top and polished edges. Its modern and trendy design makes it a perfect piece to provide that different touch that you are looking for in your living room. • STYLE: This square walnut and glass coffee table will add a modern touch to any type of living room. With its original design you will create a warm, cozy and stylish atmosphere. • MULTIESTANCE: Versatile and functional, thanks to its design you can combine it with the latest trends in decoration. • QUALITY: All our coffee tables are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: The glass and walnut-colored wood offer that modern and current air, of course, without neglecting the greatest comfort and functionality. A fundamental part of our new collection of coffee tables. • DIMENSIONS: Its square tempered glass top cover allows great versatility, as well as the feeling of a greater amplitude in space.
    Specification
    • Dm natural walnut veneer. Tempered glass.
    Technical specification
    • Unique ref.2017-mesa-centro-cuadrada-moderna-nogal-cristal-templado-side-table-angel-cerda
    • Product familyFurniture
    • Product groupSidetable
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    • Height (mm)350
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainWalnut
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)55
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit