Publish your products
Foggy Wooden Dressing Table with Flip-Up Mirror and Jewelry Box
Foggy Wooden Dressing Table with Flip-Up Mirror and Jewelry Box
Foggy Wooden Dressing Table with Flip-Up Mirror and Jewelry Box
Foggy Wooden Dressing Table with Flip-Up Mirror and Jewelry Box
Foggy Wooden Dressing Table with Flip-Up Mirror and Jewelry Box
Foggy Wooden Dressing Table with Flip-Up Mirror and Jewelry Box
    Archived

    Foggy Wooden Dressing Table with Flip-Up Mirror and Jewelry Box

    Gray dresser with jewelry box model 7001 Angel Cerdá S.L. Modern design dressing table made with a DM top lacquered in RAL7044 Niebla Brillo and an original structure of 0.5mm thick walnut veneered wood legs. Thanks to its side drawer with soft-closing system and folding mirror with jewelery box, this dressing table is ideal to keep everything in its place, as well as to enjoy your personal care moment in a relaxed and calm way. Due to its folding hidden mirror design, this dressing table can also have double functionality as a desk or support table in your bedroom. • STYLE: This dressing table will add a modern touch to any type of room, with an ideal finish to add elegance and sophistication to your bedroom. • MULTIESTANCE: Versatile and functional, its design allows it to fit into any space. • QUALITY: All our dressing tables are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: This original gray dressing table with folding mirror and jewelry box is the perfect option if you are looking for elegance and simplicity, as well as practicality for your rest area or dressing room. • FUNCTIONALITY: The minimalist and modern style of this desk provides spaciousness and a feeling of warmth to the space, as well as greater functionality thanks to its versatile folding mirror, which makes it a multifunctional auxiliary piece of furniture, perfect to also use as a desk.
    Specification
    • DM top lacquered in Grey. walnut veneered wood legs.
    Technical specification
    • Unique ref.7001-tocador-moderno-gris-niebla-espejo-abatible-joyero-nogal-dresser-angel-cerda
    • Product familyFurniture
    • Product groupDresser
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    • Height (mm)760
    • Width (mm)1200
    • Depth (mm)500
    Related
    • Material mainMDF
    • Material secondaryWalnut
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)39
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit