Publish your products
Iris Showcase
Iris Showcase
    Animovel

    Iris Showcase

    1 wood door, 1 glass door, 6 glass shelves, foot and motifs with lacquered metal
    Specification
    • Table top and laterals in lacquered standard MDF or standard agglomerate oak veneer (0,6mm), interior laterals and base in melamine, back panel in melamine or standard agglomerate oak veneer (0,6mm) or standard lacquered MDF, Doors in lacquered matt fibralac MDF or shining lacquered, Two 8mm glass shelves, contact lighting system, with warm white LEDs and dimmer touch switch, Foot and Motif with a lacquered metal finish
    Technical specification
    • Unique ref.621429
    • Product familyShowcases
    • Product groupStorage Units Living and Dining room
    • Date of publishing2021-02-22
    • Edition number1
    • Height (mm)1900
    • Width (mm)750
    • Depth (mm)450
    Related
    • Material mainMDF
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inPortugal
    • Weight Net (Kg)105
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-21 23 17 13
    • OmniClass TitleResidential China Cabinets
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit