Publish your products
AIRA HY

AIRA HY

Used in MEV systems type Hygro B (Atech ALIZÉ 2018), the window inlet AIRA HY is used in association with humidity-controlled and temporized exhaust valves.

AIRA HY windows inlets ensure a variable flow rate of 5 to 45 m³/h depending on room humidity levels and for a 20 Pa pressure difference.
When used with a CFA sound-attenuating outer cover, our AIRA HY window inlet(s) ensure 30 dB sound attenuation (Dn,e,w + Ctr ≥ 36 dB).
Acoustic performance : Dn,e,w + Ctr ≥ 36 dB, required if the square meterage of a room divided by the number of window inlet(s) is at least 10 m².
Our window inlet(s) fit on vertical walls and all angled surfaces (e.g. roof windows and undersides of roller shutter hoods).

Indoors: AIRA HY

Outdoors: CE2A or CFA

Installation:

Indoors, the base is fixed on the joinery with 3 screws.
The air inlet is simply fitted on the base.
Outside, AIRA HY window inlet(s) may be combined with a outer cover CE2A, fixed with three screws or, for increased acoustic performance, a sound-attenuating outer cover CFA, fixed with three screws.
Optional screw caps are available to cover the screws on the CE2A outer cover.
After fixing the outer cover in place, fit the screw caps over the screws. Take care to ensure that the slot on each screw cap is pointing towards the other end of the inlet. 

The screws and screw caps are available only in some kits (window inlet(s) + outer cover).
All the components must remain easily accessible for cleaning.

Specification
  • Technical Opinion on humidity-controlled MEV systems n°14.5/17-2268 & n°14.5/17-2269

Technical specification
  • Unique ref.ANJ010003
  • Product familyAir Inlet
  • Product groupHumidity Controlled
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)36
  • Width (mm)400
  • Depth (mm)32
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit