Publish your products
192 Adjustable Pipe Saddle Support
Archived

192 Adjustable Pipe Saddle Support

Size Range: 2" through 12"

Material: Carbon steel

Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)

Service: Stanchion type support for stationary pipe where vertical adjustment is required.

Approvals: Complies with Federal Specification A-A-1192A (Type 38), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Technical specification
  • Unique ref.anvil-fig-192
  • Product familyPipework/Ductwork Mechanical Fasteners/Supports
  • Product groupPipe Supports
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit