Publish your products
Palazzo Red Oak Flooring
Palazzo Red Oak Flooring

    Palazzo Red Oak Flooring

    By far our most comprehensive series, the Signature Collection offers a myriad of stain colors on a variety of North American species. Most products of the Signature Collection are also available in both solid and engineered profiles, with the Evershine™ revolutionary finish, offering ultra-matte or semi-gloss sheen options. Hundreds of width, profile and color combinations will allow you to find the ideal floor to suit your tastes whether you prefer a classic or modern look. This flooring is offered in both solid and engineered options.

    Get in contact with Appalachian Flooring

    Specification
    • Construction

      Engineered, Solid

      Width Engineered

      4", 5"

      Thickness Engineered

      11,4 mm, 18,4 mm

      Width Solid

      2 1/4", 3 1/4", 4 1/4"

      Thickness Solid

      3/4"

      Sheen

      Semi-gloss, Ultra-matte

      Texture

      Smooth

    Technical specification
    • Unique ref.palazzo-red-oak
    • Product familySignature Flooring
    • Product groupRed oak
    • TypeObject (single object)
    • Date of publishing2024-12-02
    • Edition number1
    Related
    • Material mainOak
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_30_20_95
    • Uniclass 2015 DescriptionWood strip and board fine flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit