Publish your products
AprilAire E100 Dehumidifier
AprilAire E100 Dehumidifier
AprilAire E100 Dehumidifier
    AprilAire

    AprilAire E100 Dehumidifier

    The AprilAire E100 Dehumidifier, part of our e-series line, is one of the most energy-efficient models we’ve ever produced. Recognized as an ENERGY STAR® Most Efficient product, it’s ideal for controlling humidity in basements, sealed crawl spaces, or across the whole home.

    The E100 removes up to 100 pints (12.5 gallons) of moisture per day, maintaining indoor humidity in the recommended 40–60% RH range. This helps protect your home and family by reducing viruses, bacteria, mold, and other airborne pollutants.

    Designed for convenience, the built-in digital control can be configured on either the top or inlet side for easy access. The interface features a clear display and simple navigation for quick setup and operation. Maintenance is minimal—there are no trays to empty, and the filter is removable and washable.

    Built to last, AprilAire professional-grade dehumidifiers feature corrosion-resistant coils, leak-prevention design, and durable packaging for safe, damage-free delivery.

    Specification
    • Performance

      • Capacity (pints per day):
        • @ 80°F / 60% RH: 100 ppd
        • @ 73°F / 60% RH: 85 ppd
      • Energy Factor (L/kWh):
        • @ 80°F / 60% RH: 2.6
        • @ 73°F / 60% RH: 2.35

      Airflow (dry coil, varying E.S.P.)

      • 0.0” w.c.: 280 CFM
      • 0.2” w.c.: 245 CFM
      • 0.4” w.c.: 210 CFM

      Electrical

      • Voltage / Phase / Frequency: 120 VAC, 1 phase, 60 Hz
      • Current Draw: 6.7 Amps

      Sound Level

      • 55 dBA (ducted)

      Dimensions & Weight

      • Cabinet Dimensions: 14" W × 15" H × 26" L
      • Unit Weight: 64 lbs
      • Shipping Weight: 82 lbs

      Operating Range

      • Inlet Air (dehumidification): 50°F–104°F, 40°F dew point minimum
      • Ventilation: 40°F–140°F, 0%–99% RH (non-condensing)
    Technical specification
    • Unique ref.aprilaire-e100-dehumidifier
    • Product familyDehumdification
    • Product groupDehumidifier
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodePr_65_67_39
    • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 16
    • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
    • OmniClass Number23-33 27 13
    • OmniClass TitleDehumidifiers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States