Aquatica Downtown Spa with Maridur® White Composite PanelAquatica Downtown Spa with Maridur® White Composite PanelAquatica Downtown Spa with Maridur® White Composite PanelAquatica Downtown Spa with Maridur® White Composite PanelAquatica Downtown Spa with Maridur® White Composite PanelAquatica Downtown Spa with Maridur® White Composite PanelAquatica Downtown Spa with Maridur® White Composite Panel
View previous images
View next images
Aquatica

Aquatica Downtown Spa with Maridur® White Composite Panel

Aquatica presents our all-new, genuinely designed Downtown hot tub, the most beautiful, minimalist hydro-massage spa in the market! Ideal for couples, it will find a place in suites or superior hotel rooms but also in private homes. The Downtown model is the perfect choice for anyone interested in buying a top-of-the-line, high-performance spa for romance, family enjoyment, partying, or socializing with friends.

We designed the Downtown hot tub intending to enable bathers to enjoy the perfect spa session surrounded by luxury.

Its compact dimensions 78.75"x59"x28.25" (200x150x72 cm) contrast with its versatility, thanks to a design that allows for a comfortable lounge chair like seating for four adults.

Specification
  • Downtown spa, with its 32 hydro-massage jets, offers a fantastic whirlpool massage experience along the entire back, from cervical to lumbar, with different features at each of its positions. In addition, its 12 air massage nozzles create the bubbles required for a revitalizing massage, activating the blood circulation from the soles of the feet to the lower back, with positive effects on both relaxation and muscle recovery.

    As an extra optional feature, this spa can be fitted with our powerful Bluetooth surround sound system, which comprises two powerful pop-up speakers and a subwoofer that will enable you to listen to your favorite music with the best quality sound without the need for any wiring. Aquatica has designed the new Downtown hot tub so that anyone who may wish to acquire a spa can choose between an indoor or outdoor installation – be it freestanding or in-ground.

    Chromotherapy treatments are possible thanks to the four LED spotlights, which creates a relaxing and delightful atmosphere. At night, the whole of the water surface turns into a sequence of soft colors so that you can enjoy the natural benefits of chromotherapy.

    • 32 sleek hydromassage jets
    • 12 air massage nozzles
    • 4 LED spot lights
    • Back massage with Air Assist Turbo Massage (AATM™)
    • Integrated cartridge skimmer filter with ultraquiet dedicated circulation pump
    • Dual Action Ozone and UV disinfection system
    • 3.6kW or 4kW Titanium or Incoloy heater with temperature control (depends on availability and market)
    • 2 integrated polyurethane headrests included
    • Dedicated energy saving circulation pump
    • Single massage pump & Blower
    • Designed for comfortable four-person bathing
    • Water capacity - 520 Litres
    • Spa weight (dry): 485 lbs (220 kg)
    • Spa weight (filled): 1630 lbs (740 kg)
    • 10 year limited warranty on the bathtub shell
    • 2 year limited warranty for Wellness System components
    • Bluetooth Audio with 2 POP-UP speakers and subwoofer and Wi-Fi (optional)
    • 2nd hydromassage pump for DHP™ (Dual Hydromassage Power) and Hydromassage Zone Control (HZC™) (optional)
    • Electrical fill and electrical fast drain system for yachts (optional)
Technical specification
  • Unique ref.aquatica-downtown-spa-with-maridur-white-composite-panel
  • Collection setHot tub
  • CollectionSpa
  • TypeObject (single object)
  • Date of publishing2021-02-08
  • Edition number1
  • Height (mm)720
  • Width (mm)1500
  • Depth (mm)600
Related
  • Material mainComposite
  • Material secondaryComposite
  • Designed inItaly
  • Manufactured inLatvia
  • Weight Net (Kg)220
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America Europe Asia Africa South America Oceania
United States
Luxembourg
United Arab Emirates
Somalia
Suriname
Solomon Islands
Canada
Macedonia (FYROM)
Sri Lanka
South Africa
Paraguay
Tonga
Mexico
Malta
Syria
South Sudan
Peru
Palau
Trinidad and Tobago
Moldova
Tajikistan
Sudan
Uruguay
Papua New Guinea
Nicaragua
Monaco
Thailand
Swaziland
Venezuela
Samoa
Panama
Montenegro
Taiwan
Tanzania
Falkland Islands (Islas Malvinas)
Nauru
Greenland
Netherlands
Singapore
Togo
French Guiana
Northern Mariana Islands
Cuba
Norway
Nepal
Tunisia
Chile
New Caledonia
Dominican Republic
Poland
Oman
Sierra Leone
Colombia
Norfolk Island
El Salvador
Portugal
Pakistan
Seychelles
Ecuador
Niue
Costa Rica
Romania
Philippines
Niger
Brazil
Pitcairn Islands
Belize
Lithuania
Saudi Arabia
Nigeria
Argentina
Tokelau
Guatemala
Russia
Turkey
Rwanda
Bolivia
United States Minor Outlying Islands
Haiti
Serbia
Turkmenistan
São Tomé and Príncipe
Guyana
Wallis and Futuna
Honduras
Slovakia
British Indian Ocean Territory
Senegal
French Polynesia
Jamaica
Slovenia
Myanmar (Burma)
Uganda
Guam
British Virgin Islands
Spain
Macau
Reunion
Vanuatu
Turks and Caicos Islands
Svalbard and Jan Mayen
Hong Kong
Saint Helena
American Samoa
Sint Maarten
Sweden
Uzbekistan
Zambia
Cook Islands
Puerto Rico
Switzerland
Vietnam
Zimbabwe
Tuvalu
Saint Pierre and Miquelon
Ukraine
Yemen
Western Sahara
Timor-Leste
Montserrat
United Kingdom
Cocos (Keeling) Islands
Mayotte
New Zealand
Collectivity of Saint Martin
Vatican City
Christmas Island
Namibia
Fiji
Cayman Islands
Åland Islands
Cambodia
Morocco
Marshall Islands
Martinique
San Marino
China
Cape Verde
Federated States of Micronesia
Guadeloupe
Liechtenstein
Japan
Central African Republic
Kiribati
Curaçao
Latvia
Afghanistan
Chad
Australia
Caribbean Netherlands
Jersey
Armenia
Comoros
Bermuda
Albania
Azerbaijan
Republic of the Congo
Saint-Barthélemy
Andorra
Bangladesh
Cameroon
Aruba
Austria
Bhutan
Democratic Republic of the Congo
Anguilla
Belarus
Brunei
Djibouti
Saint Vincent and the Grenadines
Belgium
South Korea
Egypt
Saint Lucia
Bosnia and Herzegovina
Kyrgyzstan
Burundi
Saint Kitts and Nevis
Bulgaria
Laos
Burkina Faso
Grenada
Croatia
North Korea
Algeria
Dominica
Cyprus
Maldives
Angola
Barbados
Czech Republic
Mongolia
Benin
The Bahamas
Denmark
Malaysia
Botswana
U.S. Virgin Islands
Estonia
Kazakhstan
Equatorial Guinea
Antigua and Barbuda
Faroe Islands
Georgia
Mozambique
Finland
India
Eritrea
Germany
Indonesia
Lesotho
Gibraltar
Iran
Liberia
Greece
Iraq
Libya
Guernsey
Jordan
Madagascar
Hungary
Palestine
Malawi
Iceland
Qatar
Mali
Ireland
Lebanon
Mauritania
Isle of Man
Kuwait
Mauritius
Italy
Israel
Kenya
France
Bahrain
Gabon
The Gambia
Ghana
Guinea
Guinea-Bissau
Côte d'Ivoire
Ethiopia