The Gamma-510 freestanding outdoor shower is an extremely useful addition to any garden, deck, poolside or patio. This smart, stainless steel model is just the answer if you want to rinse off from a day in the pool, the beach, the back yard under an uber-minimalist exterior that will become a garden feature in its own right.
Made from a single piece, chunky 10 cm diameter column, the outdoor shower bends to create its own multi-jet shower head for a steady flow of fresh, warm rinsing water. It is fitted with a simple to use, progressive mixing valve. Turn to the right to start your shower. When you turn the handle more, the flow rate and water temperature increases from cold water and minimum flow to your desired levels. The shower comes with anti-lime nozzles, ground fixing and water supply system and even its own integrated water emptying mechanism.
The 2.25 metre high unit is crafted from high grade austenitic stainless steel AISI 316L, which includes molybdenum for markedly increased corrosion resistance, ideal for these kinds of outdoor architectural features. It would combine well with either of our outdoor baths – the Pamela or the Lacus.
Finally, a beautifully functional Gamma-514 freestanding outdoor shower that looks a million dollars as well! Aquatica’s design team have developed this stunning new shower for use outdoors or indoors. The look is one of refined simplicity in a very streamlined form that provides a powerful flow of water for outdoor rinsing by the pool, when you come home from the beach, after a day in the garden or other strenuous outdoor activity.
This slimline, 60mm diameter, modernistic, ground or floor mounted one-piece Gamma-514 freestanding outdoor shower with its discreet mixer, bends simply to the integrated, multi jet showerhead. It includes anti-lime nozzles, a ground water supply system, an integrated water emptying system and a one-touch, progressive mixing valve which is super-easy to operate. Simply turn left to start the shower, then open the handle to increase the flow rate and water temperature from cold water and minimum flow to your desired levels.
The whole unit is crafted from polished austenitic stainless steel AISI 316L. This high-grade steel brings together properties of strength and workability enhanced by the addition of molybdenum which gives it markedly increased corrosion resistance, ideal for outdoor architectural features.
It stands 2.2 metres tall to the apex of the spout and comes with a ground fixing plate.
Region availability
North America | Europe | Asia | Africa | South America | Oceania | Antarctica |
---|---|---|---|---|---|---|
United States | Luxembourg | United Arab Emirates | Somalia | Suriname | Solomon Islands | Heard Island and McDonald Islands |
Canada | Macedonia (FYROM) | Sri Lanka | South Africa | Paraguay | Tonga | French Southern and Antarctic Lands |
Mexico | Malta | Syria | South Sudan | Peru | Palau | South Georgia and the South Sandwich Islands |
Trinidad and Tobago | Moldova | Tajikistan | Sudan | Uruguay | Papua New Guinea | Antarctica |
Nicaragua | Monaco | Thailand | Swaziland | Venezuela | Samoa | Bouvet Island |
Panama | Montenegro | Taiwan | Tanzania | Falkland Islands (Islas Malvinas) | Nauru | |
Greenland | Netherlands | Singapore | Togo | French Guiana | Northern Mariana Islands | |
Cuba | Norway | Nepal | Tunisia | Chile | New Caledonia | |
Dominican Republic | Poland | Oman | Sierra Leone | Colombia | Norfolk Island | |
El Salvador | Portugal | Pakistan | Seychelles | Ecuador | Niue | |
Costa Rica | Romania | Philippines | Niger | Brazil | Pitcairn Islands | |
Belize | Lithuania | Saudi Arabia | Nigeria | Argentina | Tokelau | |
Guatemala | Russia | Turkey | Rwanda | Bolivia | United States Minor Outlying Islands | |
Haiti | Serbia | Turkmenistan | São Tomé and Príncipe | Guyana | Wallis and Futuna | |
Honduras | Slovakia | British Indian Ocean Territory | Senegal | French Polynesia | ||
Jamaica | Slovenia | Myanmar (Burma) | Uganda | Guam | ||
British Virgin Islands | Spain | Macau | Reunion | Vanuatu | ||
Turks and Caicos Islands | Svalbard and Jan Mayen | Hong Kong | Saint Helena | American Samoa | ||
Sint Maarten | Sweden | Uzbekistan | Zambia | Cook Islands | ||
Puerto Rico | Switzerland | Vietnam | Zimbabwe | Tuvalu | ||
Saint Pierre and Miquelon | Ukraine | Yemen | Western Sahara | Timor-Leste | ||
Montserrat | United Kingdom | Cocos (Keeling) Islands | Mayotte | New Zealand | ||
Collectivity of Saint Martin | Vatican City | Christmas Island | Namibia | Fiji | ||
Cayman Islands | Åland Islands | Cambodia | Morocco | Marshall Islands | ||
Martinique | San Marino | China | Cape Verde | Federated States of Micronesia | ||
Guadeloupe | Liechtenstein | Japan | Central African Republic | Kiribati | ||
Curaçao | Latvia | Afghanistan | Chad | Australia | ||
Caribbean Netherlands | Jersey | Armenia | Comoros | |||
Bermuda | Albania | Azerbaijan | Republic of the Congo | |||
Saint-Barthélemy | Andorra | Bangladesh | Cameroon | |||
Aruba | Austria | Bhutan | Democratic Republic of the Congo | |||
Anguilla | Belarus | Brunei | Djibouti | |||
Saint Vincent and the Grenadines | Belgium | South Korea | Egypt | |||
Saint Lucia | Bosnia and Herzegovina | Kyrgyzstan | Burundi | |||
Saint Kitts and Nevis | Bulgaria | Laos | Burkina Faso | |||
Grenada | Croatia | North Korea | Algeria | |||
Dominica | Cyprus | Maldives | Angola | |||
Barbados | Czech Republic | Mongolia | Benin | |||
The Bahamas | Denmark | Malaysia | Botswana | |||
U.S. Virgin Islands | Estonia | Kazakhstan | Equatorial Guinea | |||
Antigua and Barbuda | Faroe Islands | Georgia | Mozambique | |||
Finland | India | Eritrea | ||||
Germany | Indonesia | Lesotho | ||||
Gibraltar | Iran | Liberia | ||||
Greece | Iraq | Libya | ||||
Guernsey | Jordan | Madagascar | ||||
Hungary | Palestine | Malawi | ||||
Iceland | Qatar | Mali | ||||
Ireland | Lebanon | Mauritania | ||||
Isle of Man | Kuwait | Mauritius | ||||
Italy | Israel | Kenya | ||||
France | Bahrain | Gabon | ||||
The Gambia | ||||||
Ghana | ||||||
Guinea | ||||||
Guinea-Bissau | ||||||
Côte d'Ivoire | ||||||
Ethiopia |