Aquatica GloriaAquatica GloriaAquatica GloriaAquatica GloriaAquatica Gloria
View previous images
View next images
Aquatica

Aquatica Gloria

The minimalistic, oval form and ergonomic, elegant walls of the Gloria 2 bathtub blend seamlessly with its smooth, high-quality acrylic material surface. The contemporary design of this model forms to the body’s shape for ultimate comfort and its thick acrylic walls provide for unparalleled heat retention. At 74.75” (190 cm) long, this is one of Aquatica’s larger freestanding tubs for one or two bathers.

Specification
    • Premium Lucite® acrylic with high gloss white surface
    • Premium backing for improved heat retention
    • Premium design freestanding bathtub with roomy interiors
    • Ergonomic back/foot rest design – recommended for people with back problems
    • Unique to acrylic bathtubs – a slot style overflow opening for deeper bathing experience
    • Rock solid design and sturdy construction with steel frame – will not wobble upon use
    • Drain is not included
    • Available with optional air massage system
    • cUPC certified
    • 5 Year Limited Warranty
Technical specification
  • Unique ref.aquatica-gloria
  • Collection setBathtub
  • CollectionSpa
  • TypeObject (single object)
  • Date of publishing2021-02-12
  • Edition number1
  • Height (mm)660
  • Width (mm)1900
  • Depth (mm)735
Related
  • Material mainAcrylic
  • Material secondaryAcrylic
  • Manufactured inLatvia
  • Weight Net (Kg)75
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America Europe Asia Africa South America Oceania
United States
Luxembourg
United Arab Emirates
Somalia
Suriname
Solomon Islands
Canada
Macedonia (FYROM)
Sri Lanka
South Africa
Paraguay
Tonga
Mexico
Malta
Syria
South Sudan
Peru
Palau
Trinidad and Tobago
Moldova
Tajikistan
Sudan
Uruguay
Papua New Guinea
Nicaragua
Monaco
Thailand
Swaziland
Venezuela
Samoa
Panama
Montenegro
Taiwan
Tanzania
Falkland Islands (Islas Malvinas)
Nauru
Greenland
Netherlands
Singapore
Togo
French Guiana
Northern Mariana Islands
Cuba
Norway
Nepal
Tunisia
Chile
New Caledonia
Dominican Republic
Poland
Oman
Sierra Leone
Colombia
Norfolk Island
El Salvador
Portugal
Pakistan
Seychelles
Ecuador
Niue
Costa Rica
Romania
Philippines
Niger
Brazil
Pitcairn Islands
Belize
Lithuania
Saudi Arabia
Nigeria
Argentina
Tokelau
Guatemala
Russia
Turkey
Rwanda
Bolivia
United States Minor Outlying Islands
Haiti
Serbia
Turkmenistan
São Tomé and Príncipe
Guyana
Wallis and Futuna
Honduras
Slovakia
British Indian Ocean Territory
Senegal
French Polynesia
Jamaica
Slovenia
Myanmar (Burma)
Uganda
Guam
British Virgin Islands
Spain
Macau
Reunion
Vanuatu
Turks and Caicos Islands
Svalbard and Jan Mayen
Hong Kong
Saint Helena
American Samoa
Sint Maarten
Sweden
Uzbekistan
Zambia
Cook Islands
Puerto Rico
Switzerland
Vietnam
Zimbabwe
Tuvalu
Saint Pierre and Miquelon
Ukraine
Yemen
Western Sahara
Timor-Leste
Montserrat
United Kingdom
Cocos (Keeling) Islands
Mayotte
New Zealand
Collectivity of Saint Martin
Vatican City
Christmas Island
Namibia
Fiji
Cayman Islands
Åland Islands
Cambodia
Morocco
Marshall Islands
Martinique
San Marino
China
Cape Verde
Federated States of Micronesia
Guadeloupe
Liechtenstein
Japan
Central African Republic
Kiribati
Curaçao
Latvia
Afghanistan
Chad
Australia
Caribbean Netherlands
Jersey
Armenia
Comoros
Bermuda
Albania
Azerbaijan
Republic of the Congo
Saint-Barthélemy
Andorra
Bangladesh
Cameroon
Aruba
Austria
Bhutan
Democratic Republic of the Congo
Anguilla
Belarus
Brunei
Djibouti
Saint Vincent and the Grenadines
Belgium
South Korea
Egypt
Saint Lucia
Bosnia and Herzegovina
Kyrgyzstan
Burundi
Saint Kitts and Nevis
Bulgaria
Laos
Burkina Faso
Grenada
Croatia
North Korea
Algeria
Dominica
Cyprus
Maldives
Angola
Barbados
Czech Republic
Mongolia
Benin
The Bahamas
Denmark
Malaysia
Botswana
U.S. Virgin Islands
Estonia
Kazakhstan
Equatorial Guinea
Antigua and Barbuda
Faroe Islands
Georgia
Mozambique
Finland
India
Eritrea
Germany
Indonesia
Lesotho
Gibraltar
Iran
Liberia
Greece
Iraq
Libya
Guernsey
Jordan
Madagascar
Hungary
Palestine
Malawi
Iceland
Qatar
Mali
Ireland
Lebanon
Mauritania
Isle of Man
Kuwait
Mauritius
Italy
Israel
Kenya
France
Bahrain
Gabon
The Gambia
Ghana
Guinea
Guinea-Bissau
Côte d'Ivoire
Ethiopia