Aquatica Vibe infinity Aquatica Vibe infinity Aquatica Vibe infinity Aquatica Vibe infinity Aquatica Vibe infinity Aquatica Vibe infinity Aquatica Vibe infinity
View previous images
View next images
Aquatica

Aquatica Vibe infinity

Experience an unforgettable free floating hydromassage in the Vibe Infinity Spa, the only hot tub in the world with both active and passive therapy seating.

The Vibe Infinity Spa with a magical overflow effect adds the wow factor to your home, featuring chromotherapy with multiple perimeter LEDs for an infinity edge. Exuding luxury and sophisticated minimalism, this stunning spa will certainly impress guests with an overflowing Infinity style rim, creating a seemingly edgeless water surface.

Integrated air jets positioned under the bather’s body create a special flotation sensation, providing a feeling of complete weightlessness, lifting your entire body while you receive a powerful hydromassage on your back and arms. Hydromassage therapy offers many health benefits, such as relieving stress, anxiety, insomnia, inflammation, muscle pain and improving blood circulation.

The passive therapy floating seat focuses on post-therapy relaxation, clearing your mind by providing total tranquility. Combining active therapy with passive therapy will leave you feeling revitalized, calm, content and more focused.

Take your home spa experience to the next level by adding our optional Bluetooth Audio, Aromatherapy, Pneumatic Elevator, and Electrical Fill & Drain features.

Made of premium in-house developed composite materials, the Vibe series combines outstanding durability with world-class aesthetics. Aquatica’s hot tubs are designed to add the wow-factor, impressing guests with a stunning seamless design. The cleverly concealed therapy and light channel follows human body contours and emanates true luxury, providing a minimalistic one-of-a-kind look and feel. The spacious yet compact five-seater Vibe Infinity Inground Spa can be easily installed in a garden or on a terrace or yacht.

Specification
    • 40 x whirlpool jets
    • 24 x air massage jets
    • 3 x 2” electronically controlled electrical membrane drain outlets
    • 1” Automatic hidden filling valve
    • Dual Action Ozone and UV-C disinfection system
    • Multi-bed swimming pool sand filtration system
    • 3 kW heater with temperature control
    • Optional stainless steel heat exchanger installation for external heating source
    • Chromotherapy with multiple perimeter LEDs for infinity edge
    • Maximum water capacity - 2500 Litres
    • 10 year limited warranty on the bathtub shell
    • 2 year limited warranty for Wellness System components
Technical specification
  • Unique ref.aquatica-vibe-infinity
  • Collection setHot tub
  • CollectionSpa
  • TypeObject (single object)
  • Date of publishing2021-12-24
  • Edition number1
  • Width (mm)850
  • Width (mm)2800
  • Depth (mm)666
Related
  • Material mainComposite
  • Material secondaryComposite
  • Designed inItaly
  • Manufactured inLatvia
  • Weight Net (Kg)500
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America Europe Asia Africa South America Oceania Antarctica
United States
Luxembourg
United Arab Emirates
Somalia
Suriname
Solomon Islands
Heard Island and McDonald Islands
Canada
Macedonia (FYROM)
Sri Lanka
South Africa
Paraguay
Tonga
French Southern and Antarctic Lands
Mexico
Malta
Syria
South Sudan
Peru
Palau
South Georgia and the South Sandwich Islands
Trinidad and Tobago
Moldova
Tajikistan
Sudan
Uruguay
Papua New Guinea
Antarctica
Nicaragua
Monaco
Thailand
Swaziland
Venezuela
Samoa
Bouvet Island
Panama
Montenegro
Taiwan
Tanzania
Falkland Islands (Islas Malvinas)
Nauru
Greenland
Netherlands
Singapore
Togo
French Guiana
Northern Mariana Islands
Cuba
Norway
Nepal
Tunisia
Chile
New Caledonia
Dominican Republic
Poland
Oman
Sierra Leone
Colombia
Norfolk Island
El Salvador
Portugal
Pakistan
Seychelles
Ecuador
Niue
Costa Rica
Romania
Philippines
Niger
Brazil
Pitcairn Islands
Belize
Lithuania
Saudi Arabia
Nigeria
Argentina
Tokelau
Guatemala
Russia
Turkey
Rwanda
Bolivia
United States Minor Outlying Islands
Haiti
Serbia
Turkmenistan
São Tomé and Príncipe
Guyana
Wallis and Futuna
Honduras
Slovakia
British Indian Ocean Territory
Senegal
French Polynesia
Jamaica
Slovenia
Myanmar (Burma)
Uganda
Guam
British Virgin Islands
Spain
Macau
Reunion
Vanuatu
Turks and Caicos Islands
Svalbard and Jan Mayen
Hong Kong
Saint Helena
American Samoa
Sint Maarten
Sweden
Uzbekistan
Zambia
Cook Islands
Puerto Rico
Switzerland
Vietnam
Zimbabwe
Tuvalu
Saint Pierre and Miquelon
Ukraine
Yemen
Western Sahara
Timor-Leste
Montserrat
United Kingdom
Cocos (Keeling) Islands
Mayotte
New Zealand
Collectivity of Saint Martin
Vatican City
Christmas Island
Namibia
Fiji
Cayman Islands
Åland Islands
Cambodia
Morocco
Marshall Islands
Martinique
San Marino
China
Cape Verde
Federated States of Micronesia
Guadeloupe
Liechtenstein
Japan
Central African Republic
Kiribati
Curaçao
Latvia
Afghanistan
Chad
Australia
Caribbean Netherlands
Jersey
Armenia
Comoros
Bermuda
Albania
Azerbaijan
Republic of the Congo
Saint-Barthélemy
Andorra
Bangladesh
Cameroon
Aruba
Austria
Bhutan
Democratic Republic of the Congo
Anguilla
Belarus
Brunei
Djibouti
Saint Vincent and the Grenadines
Belgium
South Korea
Egypt
Saint Lucia
Bosnia and Herzegovina
Kyrgyzstan
Burundi
Saint Kitts and Nevis
Bulgaria
Laos
Burkina Faso
Grenada
Croatia
North Korea
Algeria
Dominica
Cyprus
Maldives
Angola
Barbados
Czech Republic
Mongolia
Benin
The Bahamas
Denmark
Malaysia
Botswana
U.S. Virgin Islands
Estonia
Kazakhstan
Equatorial Guinea
Antigua and Barbuda
Faroe Islands
Georgia
Mozambique
Finland
India
Eritrea
Germany
Indonesia
Lesotho
Gibraltar
Iran
Liberia
Greece
Iraq
Libya
Guernsey
Jordan
Madagascar
Hungary
Palestine
Malawi
Iceland
Qatar
Mali
Ireland
Lebanon
Mauritania
Isle of Man
Kuwait
Mauritius
Italy
Israel
Kenya
France
Bahrain
Gabon
The Gambia
Ghana
Guinea
Guinea-Bissau
Côte d'Ivoire
Ethiopia