Publish your products
Mineral Wool Insulated Panel Ondastyl® T
Mineral Wool Insulated Panel Ondastyl® T
Mineral Wool Insulated Panel Ondastyl® T
Mineral Wool Insulated Panel Ondastyl® T
    Archived

    Mineral Wool Insulated Panel Ondastyl® T

    Ondastyl® T is an insulating sandwich panel made of mineral wool core between prepainted steel. The main use is the covering of buildings. The outer surface has trapezoidal waves. Width 1000. Thickness from 40 to 240 mm. Coatings and colors to choose from in the color chart and guide material Colorissime® ArcelorMittal Construction.
    Technical specification
    • Unique ref.ondastyl-t
    • Product familySandwich panel/ Panneau sandwich
    • Product groupOndastyl® T
    • TypeObject (single object)
    • Date of publishing2017-11-27
    • Edition number2
    Related
    • Material mainSteel
    • Material secondaryMineral wool
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationBuilding Element
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodePr_20_93_84_84
    • Uniclass 2015 DescriptionStructural insulated roof panels
    • CSI MasterFormat 2014 Code06 12 00
    • CSI MasterFormat 2014 TitleStructural Panels
    • OmniClass Number23-13 35 21 19
    • OmniClass TitleStructural Panels
    • CSI UniFormat II CodeB1020
    • CSI UniFormat II TitleRoof Construction
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit