Publish your products
Mineral Wool Insulated Panel Module 4-Pflaum® FI
Mineral Wool Insulated Panel Module 4-Pflaum® FI
Mineral Wool Insulated Panel Module 4-Pflaum® FI
Mineral Wool Insulated Panel Module 4-Pflaum® FI
Mineral Wool Insulated Panel Module 4-Pflaum® FI
Mineral Wool Insulated Panel Module 4-Pflaum® FI
    Archived

    Mineral Wool Insulated Panel Module 4-Pflaum® FI

    Pflaum® FI is a wall cladding Insulated composite architectural panel made of mineral wool core between prepainted steel , Module 4 is the same panel with bended edges.
    Secret fixing giving optimal aestetic
    Several finishings such as ribbed : Liss (FI-0), Microline (FI-010), or Micro-ve (FI-LD2 or FI-MD or FI-VD)
    Thicknesses from 80 mm up to 200 mm according to requested thermal performances
    Standard width 1000 mm, on request 600 mm, 915 mm, 1100 mm width
    Density 140 kg/m³ or 100 kg/m³
    Colors and materials to be choosen in Colorissime® and material guide according to the environment
    Suitable for horizontal or vertical installation with span up to 7 ml

    Technical specification
    • Unique ref.pflaum-fi
    • Product familySandwich panel/ Panneau sandwich
    • Product groupFlamstyl® S
    • TypeObject (single object)
    • Date of publishing2017-02-13
    • Edition number4
    Related
    • Material mainSteel
    • Material secondaryMineral wool
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • CSI MasterFormat 2014 Code07 42 13.19
    • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
    • OmniClass Number23-13 35 21 19
    • OmniClass TitleStructural Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls