Mineral Wool Insulated Panel Promistyl® VMineral Wool Insulated Panel Promistyl® VMineral Wool Insulated Panel Promistyl® V
View previous images
View next images

Mineral Wool Insulated Panel Promistyl® V

Promistyl® V is a wall cladding Insulated composite panel made of mineral woolcore between prepainted steel with visible fixing Several finishings such as ribbed : standard, Linéa 100, Microline or Liss Thicknesses from 60 mm up to 300 mm according to requested thermal performances, Standard width 1000mm , on request 900mm or 1200 mm Colors and materials to be choosen in Colorissime® and material guide according to the environment Suitable for horizontal or vertical installation with span up to 8,5 ml
Technical specification
  • Unique ref.promistyl-v
  • Collection setSandwich panel/ Panneau sandwich
  • CollectionPromistyl® V
  • TypeObject (single object)
  • Date of publishing2017-02-13
  • Edition number4
Related
  • Material mainSteel
  • Material secondaryMineral wool
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationBuilding Element
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeL5161
  • Uniclass 1.4 DescriptionWall panelling
  • Uniclass 2.0 CodeSS-25-20
  • Uniclass 2.0 DescriptionWall Cladding Systems
  • Uniclass 2015 CodeSs_20_10_60_84
  • Uniclass 2015 DescriptionStructural insulated panel systems
  • NBS Reference Code25-20-60
  • NBS Reference DescriptionPanel And Sheet Cladding Systems
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
  • OmniClass Number23-13 35 21 19
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Europe Africa Asia South America North America Oceania Antarctica
Albania
Egypt
Qatar
French Guiana
Martinique
American Samoa
Antarctica
Andorra
Morocco
Turkey
Guyana
Guadeloupe
Australia
Bouvet Island
Austria
Angola
United Arab Emirates
Argentina
Saint Lucia
Cook Islands
French Southern and Antarctic Lands
Belarus
Algeria
Kuwait
Bolivia
Saint-Barthélemy
Federated States of Micronesia
Heard Island and McDonald Islands
Belgium
Tunisia
Afghanistan
Brazil
Saint Pierre and Miquelon
Fiji
South Georgia and the South Sandwich Islands
Bosnia and Herzegovina
South Africa
Bahrain
Chile
Anguilla
French Polynesia
Bulgaria
Reunion
Iran
Colombia
Antigua and Barbuda
Guam
Croatia
Benin
Iraq
Ecuador
Aruba
Kiribati
Cyprus
Botswana
Israel
Falkland Islands (Islas Malvinas)
Barbados
Marshall Islands
Czech Republic
Burkina Faso
Jordan
Paraguay
Belize
Nauru
Denmark
Burundi
Lebanon
Peru
Bermuda
New Caledonia
Estonia
Cameroon
Oman
Suriname
British Virgin Islands
New Zealand
Faroe Islands
Cape Verde
Palestine
Uruguay
Canada
Niue
Finland
Central African Republic
Saudi Arabia
Venezuela
Caribbean Netherlands
Norfolk Island
France
Chad
Syria
Cayman Islands
Northern Mariana Islands
Germany
Comoros
Yemen
Collectivity of Saint Martin
Palau
Gibraltar
Côte d'Ivoire
Armenia
Costa Rica
Papua New Guinea
Greece
Democratic Republic of the Congo
Azerbaijan
Cuba
Pitcairn Islands
Guernsey
Djibouti
Bangladesh
Curaçao
Samoa
Hungary
Equatorial Guinea
Bhutan
Dominica
Solomon Islands
Iceland
Eritrea
British Indian Ocean Territory
Dominican Republic
Timor-Leste
Ireland
Ethiopia
Brunei
El Salvador
Tokelau
Isle of Man
Gabon
Cambodia
Greenland
Tonga
Italy
Ghana
China
Grenada
Tuvalu
Jersey
Guinea
Christmas Island
Guatemala
United States Minor Outlying Islands
Latvia
Guinea-Bissau
Cocos (Keeling) Islands
Haiti
Wallis and Futuna
Liechtenstein
Kenya
Georgia
Honduras
Vanuatu
Lithuania
Lesotho
Hong Kong
Jamaica
Luxembourg
Liberia
India
Mexico
Macedonia (FYROM)
Libya
Indonesia
Montserrat
Malta
Madagascar
Japan
Nicaragua
Moldova
Malawi
Kazakhstan
Panama
Monaco
Mali
Kyrgyzstan
Puerto Rico
Montenegro
Mauritania
Laos
Saint Kitts and Nevis
Netherlands
Mauritius
Macau
Saint Vincent and the Grenadines
Norway
Mayotte
Malaysia
Sint Maarten
Poland
Mozambique
Maldives
The Bahamas
Portugal
Namibia
Mongolia
Trinidad and Tobago
Romania
Niger
Myanmar (Burma)
Turks and Caicos Islands
Russia
Nigeria
Nepal
U.S. Virgin Islands
San Marino
Republic of the Congo
North Korea
United States
Serbia
Rwanda
Pakistan
Slovakia
Saint Helena
Philippines
Slovenia
São Tomé and Príncipe
Singapore
Spain
Senegal
South Korea
Svalbard and Jan Mayen
Seychelles
Sri Lanka
Sweden
Sierra Leone
Taiwan
Switzerland
Somalia
Tajikistan
Ukraine
South Sudan
Thailand
United Kingdom
Sudan
Turkmenistan
Vatican City
Swaziland
Uzbekistan
Åland Islands
Tanzania
Vietnam
Albania
The Gambia
Andorra
Togo
Austria
Uganda
Belgium
Western Sahara
Bosnia and Herzegovina
Zambia
Bulgaria
Zimbabwe
Croatia
Czech Republic
Denmark
Estonia
France
Germany
Greece
Hungary
Iceland
Ireland
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Slovenia
Spain
Switzerland
Ukraine
United Kingdom