We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

CPS 10E - Epoxy based Car Park Protection system for Internal Decks

Unique ref.: cps-10e
Brand: ARDEX ENDURA
Product family: Flooring Solutions
Product group: EPOXY COATINGS & SELF LEVELLERS
Date of publishing: 2019-08-24
Edition number: 2
Type: Object (single object)
Download (11)

CPS 10 E is a tough, durable, epoxy based car pack protection system providing a seamless, wear resistant, profiled surface to intermediate decks of multi-story car parks. The high gloss helps to brighten the car park and provides aesthetical finish by demarcation of different areas.

FEATURES
• Seamless: easily cleanable to maintain high standards of hygiene
• Tough & Hard wearing: durable with low maintenance cost
• Resistant to a wide range of chemicals and liquids
• Provides a high gloss finish
• Anti skid
• Supplied in pre-measured packs for ease of mixing and consistency at site
• Aesthetically attractive

Ardex Endura

Pot life: 30 minutes
Walkability: 24 hours
Vehicular traffic: 5 days
Full cure: 7 days
Water Absorption: Nil
Slip Resistance: Good
Abrasion Resistance: Good
Bond Strength: > 1.5 Mpa

Ardex Endura


Material main: Epoxy
Material secondary:
Designed in: India
Manufactured in: India

BIMobject Category: Building Materials - Concrete
UNSPSC name: Interior finishing materials
UNSPSC code: 3016
Uniclass 1.4 Code: JM
Uniclass 1.4 Description: Surface finishes
Uniclass 2015 Code: Pr_35
Uniclass 2015 Description: Covering and finishing products
NBS Reference Code: 25-25
NBS Reference Description: Wall Lining Systems
CSI MasterFormat 2014 Code: 09 00 00
CSI MasterFormat 2014 Title: Finishes
OmniClass Number: 23-15 00 00
OmniClass Title: Interior and Finish Products
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
Asia
  • India

All BIM objects are real products from real manufacturers confirmed and approved