We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

CPS 30 ED - Polyurethane based, UV stable, Car Park Protection system for external decks

Unique ref.: cps-30-ed
Brand: ARDEX ENDURA
Product family: Flooring Solutions
Product group: POLYURETHANE COATINGS & SCREEDS
Date of publishing: 2019-08-24
Edition number: 2
Type: Object (single object)
Download (20)

CPS 30 ED is a tough, durable, UV stable, polyurethane car pack protection system providing a seamless, wear resistant, profiled surface to external decks of multi-story car parks. CPS 30 ED is available in various colours, providing aesthetics and demarcation of different areas.

FEATURES
• Seamless & watertight
• UV stable
• Anti skid
• Hard wearing: extremely durable and abrasion resistant with low maintenance cost
• Resistant to a general and vehicle related chemicals spillages
• Supplied in pre-measured packs for ease of mixing and consistency at site
• Aesthetically attractive
• Available in a range of colours

Ardex Endura

Walkability: 24 hours
Vehicular traffic: 5 days
Full cure: 7 days
Water Absorption: Nil
Slip Resistance: Good
Abrasion Resistance: Good
Bond Strength: >1.5 MPa
UV Light Resistance: Good

Ardex Endura


Material main: Polyurethane
Material secondary:
Designed in: India
Manufactured in: India

BIMobject Category: Building Materials - Concrete
UNSPSC name: Interior finishing materials
UNSPSC code: 3016
Uniclass 1.4 Code: JM
Uniclass 1.4 Description: Surface finishes
Uniclass 2015 Code: Pr_35
Uniclass 2015 Description: Covering and finishing products
NBS Reference Code: 25-25
NBS Reference Description: Wall Lining Systems
CSI MasterFormat 2014 Code: 09 00 00
CSI MasterFormat 2014 Title: Finishes
OmniClass Number: 23-15 00 00
OmniClass Title: Interior and Finish Products
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
Asia
  • India

All BIM objects are real products from real manufacturers confirmed and approved