Publish your products
ARDEX AF 145 - Pressure Sensitive Vinyl Adhesive
ARDEX AF 145 - Pressure Sensitive Vinyl Adhesive
ARDEX AF 145 - Pressure Sensitive Vinyl Adhesive
    ARDEX

    ARDEX AF 145 - Pressure Sensitive Vinyl Adhesive

    ARDEX AF 145 Pressure Sensitive Vinyl Adhesive has a reduced airing time of 20 minutes, and can receive vinyl sheet and tiles up to 80 minutes later.

    • Ready to receive floorcoverings in as little as 20 minutes
    • Can receive vinyl sheet up to 80 minutes after airing
    • Excellent early and long term adhesive strength
    • Can be used as a pressure sensitive adhesive or wet bond adhesive
    • High temperature resistance, suitable for use over underfloor heating systems
    • Solvent free

    Unit Size Available: 14kg

    Coverage: Up to 56m2

    Specification
    • PRESSURE SENSITIVE Airing Time - 20-40 minutes*. Working Time - Up to 30 minutes for LVT, and 80 minutes for sheet vinyl, after the initial airing time. Open Time - Up to 100 minutes. WET SET Airing Time - 5-20 minutes*. Working Time - Up to 45 minutes*. Open Time - Up to 50 minutes.
    Technical specification
    • Unique ref.Ardex-af-145
    • Product familyFlooring Adhesive
    • Product groupVinyl Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71
    • Uniclass 2015 DescriptionResilient floor coverings
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 15 13
    • OmniClass TitlePlastic Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Oceania Asia
    Denmark
    New Zealand
    Türkiye
    Ireland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit