Publish your products
ARDEX WPM 300 - Membrane/ Barrier Coating
ARDEX

ARDEX WPM 300 - Membrane/ Barrier Coating

ARDEX WPM 300 is a two component water based epoxy polyamide membrane/barrier coating.

  • Can be applied to damp surfaces
  • AS 4020:2000 Potable Water Approved
  • Hydrostatic pressure resistant waterproof membrane
  • Prevents rising damp and formation of efflorescence
  • Water based – safe to use in sensitive locations
  • Green Star – meets the benchmark for VOC credit in the Green Building Council of Australia’s Rating Tools
Specification
  • Colour: Grey, Black Finish: Semi-gloss going to matt with aging Volume solids: 44% Mixing ratio: 1:1 (Part A:/Part B) by volume Wet film thickness: 300 micrometers (0.3mm) per coat Recoat time: 4 hours @ 25˚C and 50% R.H. Full cure: 7 days @ 25˚C and 50% R.H. Pot life: 2 hours @ 25˚C 1 hour @ 35˚C VOC content: 26g/L
Technical specification
  • Unique ref.Ardex-wpm-300
  • Product familyWaterproofing
  • Product groupExternal Façade Membrane
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Material mainEpoxy
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_32
  • Uniclass 2015 DescriptionDamp proofing, waterproofing and plaster finishing systems
  • CSI MasterFormat 2014 Code09 34 00
  • CSI MasterFormat 2014 TitleWaterproofing-Membrane Tiling
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing

Region availability

Oceania Asia Europe
Australia
China
Ireland
New Zealand
Hong Kong
Singapore
Thailand