Publish your products
PANDOMO K1 Design, Leveling Compound
PANDOMO K1 Design, Leveling Compound
    ARDEX

    PANDOMO K1 Design, Leveling Compound

    Fast drying thanks to ARDURAPID® effect
    For layer thicknesses between 5 and 10 mm
    Optimum flow properties
    Self-levelling
    Crack-free even in thick layers
    Pumpable
    Can be walked on and loaded quickly

    Range of application
    Production of representative, creatively designed visible and useful surfaces with moderate impact and impact stress.

    Specification
    • Proportions approx. 5–5 1/4 L of mixing water: (depending on the amount of pigment and environmental conditions) 25 kg of powder 1 vol. water: 3 vol. including powder

      Bulk Weight: approx. 1.4 kg / l

      Weight of crude solution: approx. 2.0 kg / l

      Consumption approx. 1.5 kg of powder per m2 of material: and 1 mm of thickness

      Operating time (+ 20 ° C) approx. 30 minutes

      Readiness for walking loads (+20 ° C): after about 3 hours

      Design work: on readiness for pedestrian loading

      Compressive strength:
      after 1 day approx. 13 N / mm2
      after 7 days approx. 20 N / mm2
      after 28 days approx. 30 N / mm2

      Bending strength:
      after 1 day approx. 3 N / mm2
      after 7 days approx. 5 N / mm2
      after 28 days approx. 8.5 N / mm2

      Flammability: (DIN EN 13501-1): Flammability class A2fl - S1

      Wheelchair suitability: yes

      Suitable for underfloor heating: yes

      Suitability for floors with electric heating: no

      PH value: after 1 day approx. eleven

      EMICODE: EC 1 PLUS R - Extremely Low PLUS Emissions

      Designation according to GHS / CLP: no

      Designation according to ADR: no

      Packing: 25 kg net bag

      Storage: in a dry room approx. 6 months in unopened original packaging

    Technical specification
    • Unique ref.PANDOMO-K1
    • Product familyFinished Surfaces
    • Product groupSelf-Leveling Topping
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code03 53 00
    • CSI MasterFormat 2014 TitleConcrete Topping
    • OmniClass Number23-15 17 11 11 11
    • OmniClass TitleConcrete Floor Toppings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia
    Austria
    China
    Czech Republic
    Singapore
    France
    Thailand
    Germany
    Türkiye
    Ireland
    Poland
    Russia
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit