Publish your products
ARDEX A 38 Mix - Pre-Blended Ultra Rapid Drying Cement for Internal & External Screeds
ARDEX A 38 Mix - Pre-Blended Ultra Rapid Drying Cement for Internal & External Screeds
    ARDEX

    ARDEX A 38 Mix - Pre-Blended Ultra Rapid Drying Cement for Internal & External Screeds

    ARDEX A 38 MIX is a pre-blended cement and graded sand mix, and produces ultra-rapid drying floor screeds which can be walked on after just 3 hours and floorcoverings installed in as little as 4 hours, regardless of thickness. Use ARDEX A 38 MIX for bonded, unbonded and floating screeds in internal and external locations, including wet areas such as swimming pools.

    • Pre-blended with graded sand for convenience – just add water
    • Walk on after 3 hours
    • Receives ceramic and natural stone tiles directly after only 4 hours
    • Install carpet, wood and vinyl floorcoverings after 48 hours
    • Passes BRE Screed (ISCR) Testing after 6 hours
    • After just one day, achieves the acceptable minimum compressive and tensile bending strengths attained by an ordinary cement screed after 28 days
    • For internal and external use, including wet and submerged areas

    Unit Size Available: 25kg

    Coverage: Approximately 0.5m2 at 25mm thick per 25kg unit

    Specification
    • Working time at 20°C - approx. 1 hour Walkability at 20°C - approx. 3 hours COMPRESSIVE STRENGTH USING - After 28 days 40.0 N/mm² TENSILE BENDING STRENGTH - After 28 days 5.5 N/mm² BRE SCREED TEST - Normally after 6 hours
    Technical specification
    • Unique ref.Ardex-a-38-mix
    • Product familyTile & Stone Installation System
    • Product groupScreeds/Mudbeds
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCement
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America Europe Asia
    Anguilla
    Denmark
    Singapore
    Antigua and Barbuda
    France
    Thailand
    Aruba
    Germany
    Barbados
    Ireland
    Belize
    Poland
    Bermuda
    United Kingdom
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit