Publish your products
ARDEX ADHESIVE 4X4 - Adhesive in thin layer for ceramic coverings
ARDEX

ARDEX ADHESIVE 4X4 - Adhesive in thin layer for ceramic coverings

Powder with gray or white cement, fillers, synthetic resins and selected additives. Mixing with water results in a mild mortar that hardens by hydration and drying. It is waterproof and resistant to the elements in a few days. It adheres perfectly to the usual supports in construction, such as concrete, cement masters, anhydrite masters, plasters, plaster, masonry and similar supports, creating a firm adhesion between the different construction materials
Specification
  • Mixing ratio: Approx. 8 l of water: 25 kg of powder (equivalent to 1 vol of water: 2 1/2 vol of powder) Density: 1.3 kg / l Density of the fresh mortar: 1.5 kg / l Performance: On smooth supports: Approx. 1.14 kg / m2 / mm Workability (20 ° C): Approx. 5 hours. Setting time (20 ° C): (open time) Approx. 30 minutes (measured with fresh mortar). Adjustment time (20ºC): Approx. 15-20 minutes.
Technical specification
  • Unique ref.ardex-adhesive-4x4
  • Product familyTile & Stone Installation System
  • Product groupTile Adhesive
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-13 23 15
  • OmniClass TitleAdhesives
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit