Publish your products
ARDEX FK NEU Stress gap, fast
ARDEX FK NEU Stress gap, fast
ARDEX FK NEU Stress gap, fast
    ARDEX

    ARDEX FK NEU Stress gap, fast

    Product description
    gray and basalt
    Cement-base
    Safe to work even at lower temperatures
    For joint widths from 2 to 12 mm
    Resistant to de-icing salt, steam jet, high temperatures, mineral oils and common cleaning agents
    High mechanical strength and abrasion resistance
    No applause
    No burning
    Already accessible after 90 minutes
    crack-free
    application
    Inside and outside. Floor and wall.

    To the joints of:
    Tiles made of stoneware and porcelain stoneware
    Cast stone
    Natural stone slabs (insensitive to moisture)
    Split plates and clinker plates
    Facade strips and mosaic
    in workshops, car washes, swimming pools, drinking water tanks, on commercial areas, staircases, arcades, balconies and terraces.

    Specification
    • Mixing ratio : Approx. 5 l of water: 25 kg of powder accordingly
      Ca.1 RT water: 4 RT powder

      Ball pressure hardness : After 1 day approx. 40 N / mm²
      After 3 days approx. 60 N / mm²
      After 7 days about 80 N / mm²
      After 28 days approx. 100 N / mm²

      Floor heating 
      suitability : yes Packing : Sacks with 25 kg net 
      Storage : In dry rooms approx. 12 months storable in original sealed container Bulk 
      density : Approx. 1.3 kg / l 
      fresh weight of the mortar : approx. 2.1 kg / l 
      Material requirements: for joint width 3 mm, joint depth 5 mm for tiles or medium mosaic 
      from 30 x 30 cm approx. 0.20 kg / m² 
      of 15 x 15 cm approx. 0.40 kg / m²
      from 10 x 10 cm approx. 0.60 kg / m² 
      of 5 x 5 cm approx. 1.10 kg / m² 
      The additional losses due to excess material on the tiles amount to 0.05-0.10 kg / m² depending on their surface condition and working method.

      Processing time (+ 20 ° C) : Approx. 30 min. 
      Accessibility (+ 20 ° C) : approx. 90 min. 

    Technical specification
    • Unique ref.ardex-fk-neu
    • Product familyTile & Stone Installation System
    • Product groupGrout
    • TypeObject (single object)
    • Date of publishing2019-10-07
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Austria
    Czech Republic
    France
    Germany
    Italy
    Poland
    Sweden
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit