We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ARDEX G9S™ Flex 2-15 Fast, Flexible Joint Mortar

Unique ref.: ardex-g-9s
Brand: ARDEX
Product family: Tile & Stone Installation System
Product group: Grout
Date of publishing: 2019-06-21
Edition number: 1
Type: Object (single object)
Download (8)

Quick hardening Flex grout. For joint widths of 2-15 mm, on walls and floors, indoors and outdoors.

ARDEX G9S FLEX 2-15 is particularly suitable for grouting porcelain stoneware on balconies and terraces for joint widths of 2-15 mm. The mortar is quickly hardening and resilient and the high ductility and good flank adhesion cause stress relief in thermally stressed surfaces and contribute significantly to the safety of the coverings. ARDEX G 9 S FLEX 2-15 has, after hardening, water and dirt repellent properties, which have a positive effect on the visual effect, condition and value retention of the coverings, especially outdoors. In addition to Feisteinzeug can ARDEX G9S FLEX 2-15 of course also tiles made of stoneware and earthenware, moisture-resistant natural and cast stone tiles, mosaic of glass, porcelain and ceramic grouting.

Product Highlights:

  • For joint widths of 2-15 mm
  • Highly deformable / high strength
  • Fast hardening and resilient
  • Water and dirt repellent
  • CG2 WA according to EN 13888

bulk weight

approx. 1.30 kg / l

fresh weight

  • about 2.10 kg / l

Processing time at + 20 ° C

  • approx. 30 min

underfloor heating fitness

Yes

packing

  • Bags with 12.50 kg net
  • 80 packing units / pallet

storage

  • Can be stored in dry rooms for approx. 12 months in the original sealed container.

Mixing ratio

  • approx.  2.40 l of water:  12.50 kg  ARDEX G9S FLEX 2-15

Ball indentation hardness

  • after 1 day approx. 35.00 N / mm²
  • after 3 days approx. 40.00 N / mm²
  • after 7 days approx. 50.00 N / mm²
  • after 28 days approx. 60.00 N / mm²

Accessibility at + 20 ° C

  • after approx. 90 min

material requirements

  • For joint width 6.00 mm , joint depth 5.00 mm
  • for tiles
  • from 60 x 60 cm approx. 0.20 kg / m²
  • from 60 x 30 cm approx. 0.30 kg / m²
  • of 30 x 30 cm approx. 0.40 kg / m²
  • of 15 x 15 cm approx. 0.60 kg / m²
  • of 10 x 10 cm approx. 0.90 kg / m²
  • from 5 x 5 cm approx. 1.80 kg / m²
  • The additional losses due to excess material on the tiles amount to 0.05 - 0.10 kg / m² depending on their surface condition and method of operation .

colour

  • silver gray
  • Gray
  • cement gray
  • basalt
  • anthracite
  • Sand beige

GISCODE

  • ZP 1 = cementitious product

EMICODE

EC 1


Material main:
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Concrete tiles or flagstones
UNSPSC code: 30131703
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: PR-56-11
Uniclass 2.0 Description: Carpets, Carpet Tiles, Underlays And Mats
Uniclass 2015 Code: Pr_20_29_88
Uniclass 2015 Description: Tile and fabric fasteners
CSI MasterFormat 2014 Code: 09 66 13
CSI MasterFormat 2014 Title: Portland Cement Terrazzo Flooring
OmniClass Number: 23-15 17 13 13
OmniClass Title: Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • France
  • Germany
  • Sweden
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved