We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ARDEX P 4™ Fast Multifunctional Primer, Exterior and Interior

Unique ref.: ardex-p-4
Brand: ARDEX
Product family: Subfloor Preparation
Product group: Primer
Date of publishing: 2019-06-21
Edition number: 1
Type: Object (single object)
Download (9)

ARDEX P 4 Primer is a ready mixed, rapid drying, solvent free primer, that dries in as little as 30 minutes and produces a textured surface ‘grip’.

  • Dries in 30-60 minutes
  • Produces a textured surface ‘grip’
  • Can be diluted for improved coverage
  • Easy Application, no mess, consistency eliminates drips and splashes
  • White pigment allows clear identification of primed areas
  • Solvent free

Installation
Mixing Ratio:
Primer may require stirring prior to use. Diluting with water is not required.
*For absorbent substrates, can be diluted with water as detailed in technical data.

Coverages:
300 sq. ft. (27.8 sq. m) per 1-gallon (3.79 L) unit
1,050 sq. ft. (97.5 sq. m) per 3.5-gallon (13.25 L) unit
*Coverage will vary depending on substrate texture and porosity.

Performance
Drying Time: Min. 30  minutes
VOC: < 7 g/L, calculated SCAQMD
Packaging: 1-gallon (3.79 L) pail; 3.5-gallon (13.25 L) pail
Storage: Store in a cool, dry area. Do not expose container to sun. Keep from freezing.
Shelf Life: 1 year, if unopened
Warranty: ARDEX L.P. Standard Limited Warranty applies


Material main:
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Coatings & Coverings
UNSPSC name: Exterior finishing materials
UNSPSC code: 3015
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Pr_35_31_22_15
Uniclass 2015 Description: Concrete finishing coats
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 03 35 00
CSI MasterFormat 2014 Title: Concrete Finishing
OmniClass Number: 23-15 17 11
OmniClass Title: Flooring Specialties and Accessories
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Germany

All BIM objects are real products from real manufacturers confirmed and approved