Publish your products
ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​
ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​
ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​
ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​
ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​
ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​
ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​
    ARDEX

    ARDEX PC-T™ ​Polished Concrete Topping​​​​​​​​​​​​​​​​​​​​​​

    4.0 out of 5 stars4.0(5 reviews)

    Self-leveling topping base for floors that will receive a polished concrete surface. Designed for use with ARDEX Polished Concrete Systems.

    Install over the surface of existing concrete to produce a new wear layer.

    Key Features
    • Self-drying
    • Portland cement-based
    • Interior use
    • Pourable and pumpable
    • Available in light gray, gray, and white
    Installation
    • General priming recommendations: EP 2000™ Substrate Preparation Epoxy Primer with sand broadcast; See the ARDEX EP 2000™ technical brochure
    • Packaging: 50 lb (23 kg)
    • Coverage: 16.7 sq. ft. per bag at 3/8” (1.6 m2 at 9.5 mm)
    • Thickness:
      • Neat: 3/8” to 2” (9 mm to 5 cm)
      • Aggregate: up to 5" (13 cm)
    • Flow time: 10 minutes
    • Walkable: 2 to 3 hours
    • Polish: 24 to 72 hours
    Performance
    • ASTM C191 Initial Set: Approx. 10 minutes
    • ASTM C191 Final Set: Approx. 45 minutes
    • ASTM 109 mod (air cure only) Compressive Strength: 6100 psi (427 kg/cm2) at 28 days
    • ASTM C348 Flexural Strength: 1200 psi (84 kg/cm2) at 28 days
    • VOC: 0
    Technical specification
    • Unique ref.ardex-pc-t
    • Product familyPolished Concrete Systems
    • Product groupConcrete Treatments
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 17 29 11
    • OmniClass TitleIndustrial Floor Coatings

    Region availability

    North America Europe Oceania Asia
    Anguilla
    Austria
    Australia
    China
    Antigua and Barbuda
    Czech Republic
    Singapore
    Aruba
    Denmark
    Thailand
    Barbados
    France
    Türkiye
    Belize
    Ireland
    Bermuda
    Italy
    British Virgin Islands
    Poland
    Canada
    Sweden
    Caribbean Netherlands
    United Kingdom
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit