Publish your products
ARDEX R 10 P is Polyurethane Coving and Wall Render
ARDEX

ARDEX R 10 P is Polyurethane Coving and Wall Render

Specialist applied, polyurethane resin, wall and coving finish, combining outstanding, wearing properties with high chemical resistance and decorative properties. Ideally suited for aggressive areas where a seamless, joint free finish is required and maximum cleanliness is essential. Food processing and storage, abattoirs, drinks production, dairies and general heavy duty plant and traffic areas are just some of the environments that can benefit from this system.
Specification
  • Pot life: 10 mins Light use: 24hrs Full use: 48hrs Full chemical cure: 7 days Bond strength: >1.5 N/mm2 Compressive strength: 45 N/mm2 Flexural strength: 11 N/mm2 Tensile strength: 5 N/mm2
Technical specification
  • Unique ref.ARDEX-R-10-P
  • Product familyConcrete Repair
  • Product groupPolyurethane Coving and Wall Render
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategoryWalls - Other Walls
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_35_31_64
  • Uniclass 2015 DescriptionPlasters and renders
  • CSI MasterFormat 2014 Code07 77 00
  • CSI MasterFormat 2014 TitleWall Specialties
  • OmniClass Number23-15 15 27
  • OmniClass TitleRenders
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Asia Europe
China
Ireland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit