Publish your products
ARDEX R 54™ Sealer System
ARDEX R 54™ Sealer System
    ARDEX

    ARDEX R 54™ Sealer System

    Performance Sealer System for Stain & Wear Protection

    Suitable Applications

    • For sealing ARDEX toppings.
    • For use in light industrial and commercial projects.
    • Suitable to receive rubber-wheeled forklift traffic.

    Key Features

    ARDEX R 54™ AP
    Primer for ARDEX R 54 Performance Sealer for Stain & Wear Protection

    • For interior use on ARDEX toppings
    • Very fast drying; can receive ARDEX R 54 in only 3 hours or less
    • Excellent penetration and adhesion
    • Low VOC and no odor

    ARDEX R 54™ SG
    Performance Sealer for Stain & Wear Protection (High-Gloss Top Coat)

    ARDEX R 54™ SM
    Performance Sealer for Stain & Wear Protection (Matte Top Coat)

    • Available in high gloss and matte clear finishes
    • For interior use on ARDEX toppings
    • Performance sealer; gives ARDEX toppings higher gloss and increased abrasion and stain resistance while lowering maintenance costs
    • Low odor
    • Can be cleaned up with water


    Specification
    • Technical Data According to ARDEX Quality Standards

      All data based on 70°F / 21°C. Physical properties are typical values and not specifications.

      Sealer

      Approximate Coverage*
      First coat: 230 – 400 sq. ft. / gallon (5.6 – 9.8 sq. m / L)
      Second coat: 400 – 450 sq. ft. / gallon (9.8 – 11 sq. m / L)
      Dependent on surface profile, density and porosity.

      Drying Time:
      Dry to the touch (High Gloss): 4 – 12 hours
      Dry to the touch (Matte): 3 – 5 hours
      Light foot traffic: 24 hours
      Full cure: 5 days
      VOC: <1 g/L ASTM D 6886 (Calculated)
      Packaging: One unit contains (1) 3 qt. / 2.84 L container (Part A) and (1) 1 qt. / 0.95 L container (Part B)
      Storage: Store at temperatures between 40 and 90°F (5 – 32°C). Do not freeze.
      Shelf Life: 1 year, if unopened and properly stored
      Warranty: ARDEX L.P. Standard Limited Warranty applies. See ardexamericas.com/services/warranties for full warranty details.

      Primer

      Coverage: 300 – 450 sq. ft. / gallon (7.4 – 11 sq. m / L)
      *Dependent on surface profile, density and porosity.

      Drying Time: Dry to the touch: 20 minutes. Apply ARDEX R 54: 3 hours minimum; 24 hours maximum
      VOC: <75 g/L ASTM D 6886 (Calculated)
      Packaging: 1 gallon (3.78 L) Container
      Storage: Store at temperatures between 40 and 90°F (5 – 32°C). Do not freeze.
      Shelf Life: 1 year, if unopened and properly stored
      Warranty: ARDEX L.P. Standard Limited Warranty applies. See ardexamericas.com/services/warranties for full warranty details.

    Technical specification
    • Unique ref.ARDEX-r-54
    • Product familyARDEX Surfaces
    • Product groupSealers & Densifiers
    • TypeObject (single object)
    • Date of publishing2024-02-21
    • Edition number1
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • UNSPSC nameCarpet or rug underlays
    • UNSPSC code30161719
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit