Publish your products
ARDEX SE - Flexible Sealant
ARDEX

ARDEX SE - Flexible Sealant

Acetic acid-curing silicone sealant with fungicidal finish.

ARDEX SE is an acetic acid-curing silicone sealant for the elastic closing of movement, corner and connection joints indoors and outdoors. Particularly suitable for use in bathroom, shower and toilet as well as in the living area with ceramic coverings. ARDEX SE is easy to spray and smooth and has very good adhesive properties. After curing, ARDEX SE is resistant to weather conditions, UV rays, commercial household cleaners and disinfectants. The joint can be cleaned easily. The fungicidal equipment prevents fungal and mold infestation.

Product Highlights:

Elastic closing of movement, corner and connection joints
With fungicidal equipment
Very good adhesion properties
Easy to spray and smooth
Available in many colors

Specification
  • Technical specifications

    storage
    Store dry and cool.
    Can be stored in dry rooms for approx. 24 months in the original sealed container.

    packing
    Cartridge with 310 ml
    20 packing units / pallet

    Raw material base
    Silicone, acetic acid curing

    consistency
    pasty

    specific weight
    about 1.00 g / cm 3

    joint width
    up to 30 mm

    Working temperature
    5.00 ° C to 40.00 ° C

    Skin time
    about 10 minutes - 12 minutes
    after a few hours the skin is very vulnerable

    temperature resistance
    -40.00 ° C - 180.00 ° C

    Modulus of elasticity 100%
    approx. 0.40 N / mm²
    DIN EN 28339 Procedure A

    Shore A hardness
    about 25.00

    Curing speed
    about 2 mm / day
    about 7 mm / week

    material requirements
    10 x 10 mm joint approx. 3.00 running meters per cartridge
    5 x 5 mm joint approx. 12.00 running meters per cartridge
    With triangular joints, the consumption is reduced to half the amount.

    colour
    brilliant white
    anthracite
    bahamabeige
    bali brown
    basalt
    White
    blue
    brown
    yellow
    Gray
    dun
    green
    light gray
    jasmine
    jura beige
    oxide-ocher
    oxide-red
    pergamon
    Sand beige
    black
    silver gray
    transparent
    umbra
    White

Technical specification
  • Unique ref.Ardex-se
  • Product familyTile & Stone Installation System
  • Product groupFlexible Sealant
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Material mainSurface Film
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Oceania Asia
Austria
Australia
Singapore
Czech Republic
New Zealand
Thailand
France
Germany
Italy
Poland
Russia
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit