Publish your products
ARDEX TL 1000 Self Leveling Underlayment
ARDEX TL 1000 Self Leveling Underlayment
    ARDEX

    ARDEX TL 1000 Self Leveling Underlayment

    ARDEX TL 1000™ is a self-leveling underlayment formulated with a blend of Portland cement, other hydraulic cements and polymers. ARDEX TL 1000 is designed specifically for fast leveling of interior concrete, cementitious terrazzo or ceramic, quarry or porcelain tiles prior to installing flooring – on, above or below grade. It can even be installed over concrete treated with certain curing compounds (see below). Pourable or pumpable when mixed with water, ARDEX TL 1000 seeks its own level and produces a durable, smooth and flat floor surface with minimum labor.
    Key Features

    • Formulated specifically for fast leveling of floors prior to installing tile or stone
    • Ideal for large and super-format tile installations
    • Level and smooth new or existing concrete; cementitious terrazzo; ceramic, quarry or porcelain tiles
    • Install up to 1 1/4” (3 cm) neat
    • Can be tapered to meet existing elevations
    • Walk on in 4 -5 hours
    • Install most tile or stone* in just 6 hours and most other floor coverings after 24 hours
    • Easy to mix with just water – no additives required
    • For interior use only

    Standards

    SystemOne

    Specification
    • Installation Mixing ratio: 5 qts. (4.75 L) of water per one 50 lb. (22.7 kg) bag Coverage: 25 sq. ft. per bag at 1/4” (2.3 sq. m at 6 mm) *Coverage will vary depending on the texture of the surface being smoothed Performance Flow time: 10 minutes Thickness of installation: 1/4” (6 mm) minimum (average; can be tapered) 1 ¼” (3 cm) maximum Compressive strength (ASTM C109/mod – Air cure only: 4,000 psi (280 kg/cm2) at 28 days Flexural Strength (ASTM C348): 1,000 psi (70 kg/cm2) at 28 days Walkable: 4 – 5 hours Install flooring: Non-moisture-sensitive tile or stone: 6 hours For all other floor coverings, consult the Technical Data Sheet VOC: 0 Packaging: 50 lb. (22.7 kg) bag Storage: Store in a cool dry area. Do not leave bags exposed to sun. Shelf life: 1 year, if unopened Warranty ARDEX L.P. Standard Limited Warranty applies
    Technical specification
    • Unique ref.ARDEX-TL-1000
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • UNSPSC nameCarpet or rug underlays
    • UNSPSC code30161719
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit