Publish your products
ARDEX WPM 330™ Membrane/Barrier Coating
ARDEX

ARDEX WPM 330™ Membrane/Barrier Coating

ARDEX WPM 330 is an extremely weather resistant water based acrylic waterproofing membrane. Specially designed as an exposed façade membrane, ARDEX WPM 330 prevents moisture, salt and carbon dioxide entering and damaging the building structure while still allowing the building to breathe.

  • Protects buildings against chloride ion, sulfide ion and carbon dioxide attack
  • Large range or durable colours
  • Resists fungi and algae growth
  • Green Star – meets the benchmark for VOC credit in the Green Building Council of Australia’s Rating Tools

Substrates:

  • Rendered walls
  • Brick/masonry walls
  • Fibre cement sheets
  • Tilt up and pre-cast concrete
  • Light weight aerated concrete blocks

Specification
  • Location:Building façades and external walls, roof parapets, silos, lighthouses and other external structures. Particularly important in coastal areas, high traffic density areas for application over concrete and brick surfaces.

    Colours:

    • Colours to match

    Coverage:

    • 15L unit covers approx 20m2 (two coats)
    • D.F.T. at 0.35mm

    Drying Times:

    • Recoat time: 2-4 hrs
    • Hard dry: 24 hrs

    Pack Size:

    • 15L pail

    VOC content:

    • 61g/L

Technical specification
  • Unique ref.ardex-wpm-330
  • Product familyWaterproofing
  • Product groupElastomeric, one component, polyurethane based cold liquid applied waterproofing membrane
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationWall
  • Uniclass 2015 CodeSs_32
  • Uniclass 2015 DescriptionDamp proofing, waterproofing and plaster finishing systems
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America Oceania
Anguilla
Australia
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit