Publish your products
ARDEX X 7 R W - Flexible Rapid Set Tile Adhesive, White
ARDEX

ARDEX X 7 R W - Flexible Rapid Set Tile Adhesive, White

ARDEX X 7 R is a rapid setting flexible tile adhesive that allows tiles to be grouted and trafficked just 2 hours after fixing.

  • Walk on and grout tiles after 2 hours
  • Semi-pourable consistency facilitates solid bed fixing and is ideal for large format floor tiles
  • Water content can be adjusted to produce a slump-free mix for coving/skirting and wall tiles
  • Can be used on plywood overlay
  • ARDEX X 7 R W has an extended open time of 30 minutes
  • Ideal for almost all tile types including non-moisture sensitive natural stone
  • Suitable for wall and floor applications
  • Suitable for internal and external areas, including swimming pools
  • Suitable for use with underfloor heating

Colours Available: Grey & White

Unit Size Available: 20kg

Specification
  • Weight of fresh mortar: approximately 1.75kg/litre Working time (20°C): approximately 30 minutes Adjustment time (20°C): approximately 20 minutes Slump Resistance: Slip - less than 0.5mm TENSILE ADHESIVE STRENGTH Minimum Tensile Adhesion Strength 28 days dry: 1.0 N/mm² 28 days wet: 1.0 N/mm² After Freeze-Thaw: 1.0 N/mm² (24 hours dry) 0.5 N/mm²
Technical specification
  • Unique ref.Ardex-x-7-r-w
  • Product familyTile & Stone Installation System
  • Product groupFlexible Rapid Set Tile Adhesive, White
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Material mainCementitious
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

North America Europe
Anguilla
Ireland
Antigua and Barbuda
United Kingdom
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit