Publish your products
Aira - Beam Seat
Aira - Beam Seat
Aira - Beam Seat
    Ares Line
    Archived

    Aira - Beam Seat

    3.8 out of 5 stars3.8(31 reviews)

    The most eclectic seat ever!
    Aira is a complete collection of seats designed to meet every need. For home and collective spaces such as bars and restaurants, conference rooms, classrooms for teaching and training, waiting areas.

    Specification
    • Mono colour one-piece shell in polypropylene.
      Mono colour one-piece shell in two-coloured polypropylene with white base and coloured back insert (patented moulding system).
      Padding made with the use of an injection-moulded polypropylene insert padded with non-deformable expanded resins and covered with fixed fabric without the use of staples.
      Armrest structure (when present) in drawn steel rod.
      Carter under seat and armrest (when present) in polypropylene.
      Supporting frame with painted tubular steel beam.
      Composition in groups of 2,3 or 4 seats.
      Side leg in painted steel tube.
      Nylon glides.

      chair, beam chair, bench, monocoque, polypropylene, waiting room, design seat, hospital, airport, station

    Technical specification
    • Unique ref.Aira_on_a_beam
    • Product familyChairs
    • Product groupAira on a beam
    • TypeObject (single object)
    • Date of publishing2020-07-27
    • Edition number1
    • Height (mm)830
    • Width (mm)1010
    • Depth (mm)600
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit