Publish your products
Base - Curved Sofa
Base - Curved Sofa
    Ares Line
    Archived

    Base - Curved Sofa

    3.4 out of 5 stars3.4(9 reviews)

    A handful of pieces for multiple uses.‎
    This is the concept behind BASE, a modular system devised to create protected individual or relational spaces in open-plan offices.‎ To perform several activities with a single, versatile and modular system.‎ To create places to meet up, focus, relax or participate; affording privacy when necessary, or room for interaction and sharing as needed.‎ A free-standing, sound absorbing and modular system, which can be put together freely to suit specific requirements.‎ It can be used as a simple sound screen, as a seat or a meeting space, since it is versatile by vocation.‎ A rediscovered space.‎

    Specification
    • The padded armchair is on a legs frame in drawn flat steel with rounded edges, painted in white colour, equipped with non-slip felt pads, the internal frame is composed of a multilayer load-bearing structure and panels made of wood particles.
      The padding is in self-extinguishing polyurethane foam with a density of 50 kg/m3.

      sofa, sectional sofa, workspace, open space, large rooms, collective spaces

    Technical specification
    • Unique ref.Base_curved_sofa
    • Product familyArmchairs
    • Product groupBase curved sofa
    • TypeObject (single object)
    • Date of publishing2020-07-27
    • Edition number1
    • Height (mm)450
    • Width (mm)500
    • Depth (mm)1000
    Related
    • Material mainWood
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)28
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit